1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tips for HELI2000/HELIMILL (15 mm Blade) (ADCR1505PDFRPIC28)

ICR MILLING CHIP

Tips for HELI2000/HELIMILL (15 mm Blade) (ADCR1505PDFRPIC28)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports wide-ranging machining from high rake to tough cutting edge types.

 
Part Number
ADCR1505PDFRPIC28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Size D
(mm)
Dimension s
(mm)
Material Dimension r
(mm)
Dimension f
(mm)
Dimension ap
(mm)
Size L
(mm)
Dimension φd1
(mm)
Dimension φd2
(mm)
Dimension f1
(mm)
Dimension f2
(mm)
Features

฿ 664.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialADCR 15059.55.64IC280.8--15.954.56.21.600.80TiAlN PVD coating on tough welding-base material. High blade tip strength.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) Clearance Angle Others Use Planing / Shoulder Cutting / Grooving / Oblique Sinking

Please check the type/dimensions/specifications of the part ADCR1505PDFRPIC28 in the Tips for HELI2000/HELIMILL (15 mm Blade) series.

Products with similar specification

Part Number
ADCT1505PDFRHMIC328
ADCT1505PDFRHMIC928
ADKR150504PDRHMIC28
ADKR150504PDRHMIC328
ADKR150504PDRHMIC950
ADKR1505PDRHMIC28
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Detail Type Size D
(mm)
Dimension s
(mm)
Material Dimension r
(mm)
Dimension f
(mm)
Dimension ap
(mm)
Size L
(mm)
Dimension φd1
(mm)
Dimension φd2
(mm)
Dimension f1
(mm)
Dimension f2
(mm)
Features

฿ 747.00

10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyADCT 15059.5705.64IC3280.8--15.654.56.21.600.80Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip.

฿ 747.00

10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialADCT 15059.5705.64IC9280.8--15.654.56.21.600.80TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 448.00

10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialADKR 15059.9205.63IC280.4--16.304.56.21.600.80TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 585.00

10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyADKR 15059.9205.63IC3280.4--16.304.56.21.600.80Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip.

฿ 585.00

10 Piece(s) 15 Day(s) Steel / High-Hardness MaterialADKR 15059.9205.63IC9500.4--16.304.56.21.600.80TiAlN PVD coating, excellent abrasion resistance.

฿ 448.00

10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialADKR 15059.6006IC280.8--15.954.56.21.600.80TiAlN PVD coating on tough welding-base material. High blade tip strength.