HELI2000 (High Precision End Mill)

Brand :
ISCAR
Caution
Product Description
[Specifications]
- Machining Application: Side/Groove/Plunging (Z feed)/Inclined Cuts
- Finish category: Finishing
- Work material: General steel/Quenched and tempered steel/High hardness steel/Stainless Steel/Cast Iron/Aluminum/Titanium
- Compatible Tip Material: Carbide Coat/No Carbide Coat
- Mounting Method: With handle
- Maximum Cutting Depth (Ad)(mm): 10