1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

V-Groove Chip for Pulley Processing

V-Groove Chip for Pulley Processing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,543.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For machining cast iron / steel.

 
Part Number
GPV43.561IC428
GPV82.343IC428
GPV142.344IC428
GPV143.563IC428
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width (For Grooving / Parting) Dimension / Tmax
(mm)
No. of Grooves Dimension / P
(mm)
Dimension / R1
(mm)
Dimension / R2
(mm)
Applicable Holders

฿ 1,543.00

ICR INSERTS 10 Piece(s) 40 Day(s) 4.033.4213.560.42(±0.05)0.30(±0.05)1)GIP3..., GIP4... applicable holder

฿ 1,981.76

ICR INSERTS 10 Piece(s) 5 Day(s) 7.482.2132.340.32(±0.05)0.20(±0.05)GHDR/L-5,GHGR/L-5/630,CGHN-P8

฿ 2,476.43

ICR INSERTS 10 Piece(s) 5 Day(s) 9.822.2142.340.32(±0.05)0.20(±0.05)2)GHDN/R/L...T

฿ 2,301.06

ICR INSERTS 10 Piece(s) 5 Day(s) 11.143.4233.560.42(±0.05)0.30(±0.05)2)GHDN/R/L...T

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 2
Work Material Cast Iron Breaker Application Finish Preferred Hand No Preferred Hand
Nose R Others Outer Diameter / Inner Diameter (For Tapping) Major Diameter Detail Type GPV
Material IC428 Type CVD Coating