1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Feed Mill Ultra-High-Feed Milling Tool, Chip

Feed Mill Ultra-High-Feed Milling Tool, Chip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 621.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tip for feed milling ultra-high-speed feed milling tool.

 
Part Number
FFWOCT09T320TIC328
FFWOCT09T320TIC928
FFWOMT09T320CSIC908
FFWOMT09T320TIC908
FFWOMT09T320TIC910
FFWOMT09T320TIC928
FFWOMT060212TMIC908
FFWOMT060212TMIC928
FFWOMW09T320TIC928
FFWOMW060212TMIC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (First Character in Model Number) Work Material Detail Type Dimension s
(mm)
Accuracy Symbol Slot Symbol Machining​Type Material Dimension f
(mm)
Dimension s1
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Features Use

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) OthersStainless Steel / High-Hardness MaterialFFWO…096.5---IC32810.63.9518.009.3Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.Shoulder Grinding/Trenching/Angular Fluting/Horizontal Surface Grinding/Plunging

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) OthersStainless Steel / High-Hardness MaterialFFWO…096.5---IC92810.63.9518.009.3TiAlN PVD coating on tough welding-base material. High blade tip strength.Shoulder Grinding/Trenching/Angular Fluting/Horizontal Surface Grinding/Plunging

฿ 711.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) OthersStainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFFWO…096.5--Chip split typeIC90810.64.0018.069.3Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.Shoulder Grinding/Trenching/Angular Fluting/Horizontal Surface Grinding/Plunging

฿ 672.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) OthersStainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFFWO…096.5---IC90810.64.0018.009.3Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.Shoulder Grinding/Trenching/Angular Fluting/Horizontal Surface Grinding/Plunging

฿ 672.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) OthersCast Iron / High-Hardness MaterialFFWO…096.5---IC91010.64.0018.009.3TiAlN PVD coating, excellent abrasion resistance.Shoulder Grinding/Trenching/Angular Fluting/Horizontal Surface Grinding/Plunging

฿ 672.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) OthersStainless Steel / High-Hardness MaterialFFWO…096.5---IC92810.64.0018.009.3TiAlN PVD coating on tough welding-base material. High blade tip strength.Shoulder Grinding/Trenching/Angular Fluting/Horizontal Surface Grinding/Plunging

฿ 621.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) W (Hexagonal)Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFFWO…064.7MT-IC90872.7125.6Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.Shoulder Grinding/Trenching/Angular Fluting/Horizontal Surface Grinding

฿ 621.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) W (Hexagonal)Stainless Steel / High-Hardness MaterialFFWO…064.7MT-IC92872.7125.6TiAlN PVD coating on tough welding-base material. High blade tip strength.Shoulder Grinding/Trenching/Angular Fluting/Horizontal Surface Grinding

฿ 672.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) OthersStainless Steel / High-Hardness MaterialFFWO…09-W6.5---IC92810.64.0018.009.3TiAlN PVD coating on tough welding-base material. High blade tip strength.Shoulder Grinding/Trenching/Angular Fluting/Horizontal Surface Grinding/Plunging

฿ 621.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) W (Hexagonal)Stainless Steel / High-Hardness MaterialFFWO…064.7MW-IC92872.7125.6TiAlN PVD coating on tough welding-base material. High blade tip strength.Shoulder Grinding/Trenching/Angular Fluting/Horizontal Surface Grinding

Loading...

  1. 1

Basic Information

Dimension r(mm) 2