(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Small diameter solid bar holder with adjustable protrusion.
Part Number |
---|
MGPCO126 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Overall Length L1 | Link Diameter | Size H (mm) | Dimension φd1 (mm) | Size L2 (mm) | Dimension L3 (mm) | Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,014.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 6.0 6.6 8.0 | 75 | 12.00(f7) | 11 | 6 | 15 | 53 | SR M5X6-PF (clamp) |
Loading...
Applicable Tip Shape | Others | Use | Minor Diameter | Clamp Shape | Others |
---|---|---|---|---|---|
Oil Hole Presence | None | Detail Type | PICCO/MG PCO | Wrench | HW 2.5 |
Please check the type/dimensions/specifications of the part MGPCO126 in the PICCO-CUT Small-Diameter Solid Bar Holder series.
Part Number |
---|
MGPCO1668 |
MGPCO169 |
MGPCO1968 |
MGPCO2068 |
MGPCO2268 |
MGPCO25.468 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter | Overall Length L1 | Link Diameter | Size H (mm) | Dimension φd1 (mm) | Size L2 (mm) | Dimension L3 (mm) | Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,014.00 | 1 Piece(s) | 15 Day(s) | 6.0 6.6 8.0 8.8 11.0 | 75 | 16.00(f7) | 14 | 6.0 8.0 | 10 | 55 | SR M5X6-PF (clamp) | ||
฿ 7,473.00 | 1 Piece(s) | 40 Day(s) | 12 | 75 | 16.00(f7) | 14 | 9.0 | 15 | 60 | SR M5X6-PF (clamp) | ||
฿ 7,473.00 | 1 Piece(s) | 40 Day(s) | 6.0 6.6 8.0 8.8 11.0 | 90 | 19.05(f7) | 18 | 6.0 8.0 | 10 | 70 | SR M5X6-PF (clamp) | ||
฿ 7,473.00 | 1 Piece(s) | 15 Day(s) | 6.0 6.6 8.0 8.8 11.0 | 90 | 20.00(f7) | 18 | 6.0 8.0 | 10 | 70 | SR M5X6-PF (clamp) | ||
฿ 7,473.00 | 1 Piece(s) | 40 Day(s) | 6.0 6.6 8.0 8.8 11.0 | 90 | 22.00(f7) | 20 | 6.0 8.0 | 10 | 70 | SR M5X6-PF (clamp) | ||
฿ 8,587.00 | 1 Piece(s) | 15 Day(s) | 6.0 6.6 8.0 8.8 11.0 | 90 | 25.40(f7) | 23.4 | 6.0 8.0 | 10 | 70 | SR M5X6-PF (clamp) |
How can we improve?
How can we improve?