(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small-Diameter Solid Bar, 520
Part Number |
---|
PICCOR520.004515IC908 |
PICCOR520.006015IC908 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension / Tmax (mm) | Dimension / α (°) |
---|---|---|---|---|---|---|---|
฿ 2,664.40 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | 3.5 | 45° | ||
฿ 2,758.49 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | 4 | 60° |
Loading...
Shape | Others | Use | Outer Diameter / Inner Diameter | No. of Usable Corners | 1 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Breaker Application | Finish | Preferred Hand | Right Handed |
Nose R | 0.2 | Outer Diameter / Inner Diameter (For Tapping) | Minor Diameter | Detail Type | PICCOR520 (for Chamfering) |
Material | IC908 | Dimension / L(mm) | 30 | Dimension / Dmin(φ (mm)) | 1.0 |
Dimension / φd1(mm) | 5 | Dimension / F(mm) | 1.5 | Applicable Holders | PICCO...4-5、PICCO ACE...-5 |
How can we improve?
How can we improve?