1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PICCO-CUT Small-Diameter Solid Bar 090 for Boring/Profiling

PICCO-CUT Small-Diameter Solid Bar 090 for Boring/Profiling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,880.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small-Diameter Solid Bar, 090

 
Part Number
PICCOR090.310IC228
PICCOR090.520IC228
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension / R
(mm)
Dimension / Tmax
(mm)
Dimension / L
(mm)
Dimension / L1
(mm)
Dimension / Dmin
(φ (mm))
Dimension / φd1
(mm)
Dimension / F
(mm)
Dimension / a
(mm)
Applicable Holders

฿ 1,880.44

ICR INSERTS 1 Piece(s) 40 Day(s) 0.10(±0.05)0.22492.840.62.6PICCO...4-5 PICCO ACE...-4

฿ 2,256.74

ICR INSERTS 1 Piece(s) 40 Day(s) 0.15(±0.05)0.53519551.94.4PICCO...4-5 PICCO ACE...-5

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter No. of Usable Corners 1
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Breaker Application Finish Preferred Hand Right Handed
Nose R Others Outer Diameter / Inner Diameter (For Tapping) Minor Diameter Detail Type PICCOR090
Material IC228