(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small Diameter Solid Bar, 050, 053, 055
Part Number |
---|
PICCOR050.428IC908 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Detail Type | Dimension / R (mm) | Dimension / Tmax (mm) | Material | Dimension / L (mm) | Dimension / L1 (mm) | Dimension / Dmin (φ (mm)) | Dimension / φd1 (mm) | Dimension / F (mm) | Dimension / a (mm) | Applicable Holders |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,695.77 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | PICCOR050 | 0.10(±0.05) | 0.3 | IC908 | 42 | 27.0 | 4 | 4 | 1.5 | 3.5 | PICCO...4-5 PICCO ACE...-4 |
Loading...
Shape | Others | Use | Outer Diameter / Inner Diameter | No. of Usable Corners | 1 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Breaker Application | Finish | Nose R | Others |
Outer Diameter / Inner Diameter (For Tapping) | Minor Diameter | Processing Applications | Boring, Chamfering |
How can we improve?
How can we improve?