1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Picco Cut Small Diameter Solid Bar 010/015 For End Machining / Full R (Part Number)

ICR INSERTS

Picco Cut Small Diameter Solid Bar 010/015 For End Machining / Full R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,727.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Solid bar can be selected according to the machining diameter of the workpiece.

 
Part Number
PICCOR010.200820IC228
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimension / Tmax
(mm)
Material Dimension / L
(mm)
Dimension / L1
(mm)
Dimension / Dmin
(φ (mm))
Dimension / φd1
(mm)
Dimension / a
(mm)
Applicable Holders

฿ 2,727.13

ICR INSERTS 1 Piece(s) 40 Day(s) Right HandedOthers2PICCOR010... (for Tip Machining)-3IC2283521875.9PICCO...6-7 PICCO ACE...-7

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 1
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Breaker Application Finish Outer Diameter / Inner Diameter (For Tapping) Major Diameter

Please check the type/dimensions/specifications of the part PICCOR010.200820IC228 in the Picco Cut Small Diameter Solid Bar 010/015 For End Machining / Full R series.

Products with similar specification

Part Number
PICCOR010.100520IC1008
PICCOR010.100610IC228
PICCOR010.100810IC228
PICCOR010.200830IC228
PICCOR010.201010IC1008
PICCOR010.201020IC1008
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPreferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimension / Tmax
(mm)
Material Dimension / L
(mm)
Dimension / L1
(mm)
Dimension / Dmin
(φ (mm))
Dimension / φd1
(mm)
Dimension / a
(mm)
Applicable Holders

฿ 2,883.91

1 Piece(s) 5 Day(s) Right HandedOthers1PICCOR 010 (Full R)0.52IC10083520875.9PICCO...6-7/PICCO ACE...-7

฿ 2,727.13

1 Piece(s) 15 Day(s) Right HandedOthers1PICCOR010... (for Tip Machining)-1.5IC2282611665.2PICCO...6-7 MG PCO...6/6-8 PICCO ACE...-6

฿ 2,727.13

1 Piece(s) 5 Day(s) Right HandedOthers1PICCOR010... (for Tip Machining)-1.5IC2282611875.9PICCO...6-7 PICCO ACE...-7

฿ 2,727.13

1 Piece(s) 40 Day(s) Right HandedOthers2PICCOR010... (for Tip Machining)-3IC2284530875.9PICCO...6-7 PICCO ACE...-7

฿ 2,883.91

1 Piece(s) 5 Day(s) Right HandedOthers2PICCOR 010 (Full R)1.004IC10082611875.9PICCO...6-7 PICCO ACE...-7

฿ 3,009.35

1 Piece(s) 5 Day(s) Right HandedOthers2PICCOR 010 (Full R)1.004IC10083520875.9PICCO...6-7 PICCO ACE...-7