(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Solid bar can be selected according to the machining diameter of the workpiece.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Dimension / Tmax (mm) | Material | Dimension / L (mm) | Dimension / L1 (mm) | Dimension / Dmin (φ (mm)) | Dimension / φd1 (mm) | Dimension / a (mm) | Applicable Holders |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,727.13 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Left Handed | Others | 1.5 | PICCOL 010... (for Tip Machining) | - | 2.5 | IC228 | 35 | 21 | 8 | 7 | 5.9 | PICCO...6-7/PICCO ACE...-7 | ||
฿ 3,573.81 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Left Handed | Others | 3 | PICCOL 010... (for Tip Machining) | - | 20.0 | IC228 | 45 | 20 | 15.0 | 7 | 5.9 | PICCO...6-7/PICCO ACE...-7 | ||
฿ 2,883.91 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 1 | PICCOR 010 (Full R) | 0.5 | 2 | IC1008 | 26 | 11 | 8 | 7 | 5.9 | PICCO...6-7/PICCO ACE...-7 | ||
฿ 2,883.91 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 1 | PICCOR 010 (Full R) | 0.5 | 2 | IC1008 | 35 | 20 | 8 | 7 | 5.9 | PICCO...6-7/PICCO ACE...-7 | ||
฿ 2,727.13 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | Right Handed | Others | 1 | PICCOR010... (for Tip Machining) | - | 1.5 | IC228 | 26 | 11 | 6 | 6 | 5.2 | PICCO...6-7 MG PCO...6/6-8 PICCO ACE...-6 | ||
฿ 2,727.13 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 1 | PICCOR010... (for Tip Machining) | - | 1.5 | IC228 | 26 | 11 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,727.13 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 1 | PICCOR010... (for Tip Machining) | - | 1.5 | IC228 | 35 | 21 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,727.13 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 1 | PICCOR010... (for Tip Machining) | - | 1.5 | IC228 | 45 | 30 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,727.13 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | Right Handed | Others | 1.5 | PICCOR010... (for Tip Machining) | - | 2 | IC228 | 26 | 11 | 6 | 6 | 5.2 | PICCO...6-7 MG PCO...6/6-8 PICCO ACE...-6 | ||
฿ 2,727.13 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | Right Handed | Others | 1.5 | PICCOR010... (for Tip Machining) | - | 2.5 | IC228 | 26 | 11 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,727.13 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 1.5 | PICCOR010... (for Tip Machining) | - | 2.5 | IC228 | 35 | 21 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,727.13 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 1.5 | PICCOR010... (for Tip Machining) | - | 2.5 | IC228 | 45 | 30 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,883.91 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | 0.8 | 1.6 | PICCOR 010 (Full R) | 0.8 | 3 | IC1008 | 26 | 11 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,883.91 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | 0.8 | 1.6 | PICCOR 010 (Full R) | 0.8 | 3 | IC1008 | 35 | 20 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,727.13 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | Right Handed | Others | 2 | PICCOR010... (for Tip Machining) | - | 3 | IC228 | 26 | 11 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,727.13 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | Right Handed | Others | 2 | PICCOR010... (for Tip Machining) | - | 3 | IC228 | 35 | 21 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,727.13 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | Right Handed | Others | 2 | PICCOR010... (for Tip Machining) | - | 3 | IC228 | 45 | 30 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,883.91 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 2 | PICCOR 010 (Full R) | 1.00 | 4 | IC1008 | 26 | 11 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 3,009.35 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 2 | PICCOR 010 (Full R) | 1.00 | 4 | IC1008 | 35 | 20 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,883.91 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 2.5 | PICCOR010... (for Tip Machining) | - | 3.5 | IC228 | 26 | 11 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,883.91 | ICR INSERTS | 1 Piece(s) | 40 Day(s) | Right Handed | Others | 2.5 | PICCOR010... (for Tip Machining) | - | 3.5 | IC228 | 35 | 21 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,883.91 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 2.5 | PICCOR010... (for Tip Machining) | - | 3.5 | IC228 | 45 | 30 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 3,009.35 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 2.5 | PICCOR 010 (Full R) | 1.25 | 5 | IC1008 | 26 | 11 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 3,009.35 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 2.5 | PICCOR 010 (Full R) | 1.25 | 5 | IC1008 | 35 | 20 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,883.91 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 3 | PICCOR010... (for Tip Machining) | - | 3.5 | IC228 | 26 | 11 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,883.91 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 3 | PICCOR010... (for Tip Machining) | - | 3.5 | IC228 | 35 | 21 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,883.91 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 3 | PICCOR010... (for Tip Machining) | - | 3.5 | IC228 | 45 | 30 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 3,009.35 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 3 | PICCOR 010 (Full R) | 1.50 | 6 | IC1008 | 26 | 11 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 3,009.35 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | Right Handed | Others | 3 | PICCOR 010 (Full R) | 1.50 | 6 | IC1008 | 35 | 20 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 3,417.01 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | Right Handed | Others | 2.5 | PICCOR015... (for Tip Machining) | - | 20.0 | IC228 | 35 | 20 | 15.0 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 3,573.81 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | Right Handed | Others | 3 | PICCOR015... (for Tip Machining) | - | 20.0 | IC228 | 35 | 20 | 15.0 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 3,573.81 | ICR INSERTS | 1 Piece(s) | 15 Day(s) | Right Handed | Others | 3 | PICCOR015... (for Tip Machining) | - | 30.0 | IC228 | 45 | 30 | 15.0 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 |
Loading...
Shape | Others | Use | Grooving / Parting | No. of Usable Corners | 1 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Breaker Application | Finish | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
How can we improve?
How can we improve?