(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small Diameter Solid Bar, 004, 005, 006, 007
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension / R (mm) | Dimension / Tmax (mm) | Dimension / L (mm) | Dimension / L1 (mm) | Dimension / Dmin (φ (mm)) | Dimension / b (mm) | Dimension / φd1 (mm) | Dimension / F (mm) | Dimension / a (mm) | Applicable Holders |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,068.59 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | 0.5 | 0.8 | 30 | 15 | 4 | 1.0(±0.05) | 4 | 1.5 | 3.5 | PICCO...4-5、PICCO | ||
฿ 2,288.10 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | 0.5 | 1.0 | 35 | 19 | 5 | 1.0(±0.05) | 5 | 1.9 | 4.4 | PICCO...4-5 PICCO ACE...-5 | ||
฿ 2,288.10 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | 0.75 | 1.0 | 35 | 19 | 5 | 1.5(±0.05) | 5 | 1.9 | 4.4 | PICCO...4-5 PICCO ACE...-5 | ||
฿ 2,288.10 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | 1.00 | 1.0 | 35 | 19 | 5 | 2.0(±0.05) | 5 | 1.9 | 4.4 | PICCO...4-5 PICCO ACE...-5 | ||
฿ 2,507.62 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | 0.5 | 1.8 | 40 | 24 | 6 | 1.0(±0.05) | 6 | 2.3 | 5.3 | PICCO...6-7 MG PCO...6/6-8 PICCO ACE...-6 | ||
฿ 2,507.62 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | 0.75 | 1.8 | 40 | 24 | 6 | 1.5(±0.05) | 6 | 2.3 | 5.3 | PICCO...6-7 MG PCO...6/6-8 PICCO ACE...-6 | ||
฿ 2,507.62 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | 1.00 | 1.8 | 40 | 24 | 6 | 2.0(±0.05) | 6 | 2.3 | 5.3 | PICCO...6-7 MG PCO...6/6-8 PICCO ACE...-6 | ||
฿ 2,789.84 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | 0.5 | 2.5 | 45 | 29 | 6.8 | 1.0(±0.05) | 7 | 2.7 | 6.3 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,789.84 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | 0.75 | 2.5 | 45 | 29 | 6.8 | 1.5(±0.05) | 7 | 2.7 | 6.3 | PICCO...6-7 PICCO ACE...-7 | ||
฿ 2,789.84 | ICR INSERTS | 1 Piece(s) | 5 Day(s) | 1.00 | 2.5 | 45 | 29 | 6.8 | 2.0(±0.05) | 7 | 2.7 | 6.3 | PICCO...6-7 PICCO ACE...-7 |
Loading...
Shape | Others | Use | Outer Diameter / Inner Diameter | No. of Usable Corners | 1 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Breaker Application | Finish | Preferred Hand | Right Handed |
Nose R | Others | Outer Diameter / Inner Diameter (For Tapping) | Minor Diameter | Detail Type | PICCOR (Full R) |
Material | IC228 |
How can we improve?
How can we improve?