1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bayo T-Ream® Replaceable Reamer Head

ICR REAMER

Bayo T-Ream® Replaceable Reamer Head
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 14,024.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR's truly cutting-edge high speed cutter/reamer tool.

 
Part Number
RMBN616.000H7LBIC908 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,024.00

฿ 12,900.68

ICR REAMER 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Tool Diameter(mm) 16 Link Model Straight Link Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy / Alloy Steel
Coating Presence Included Groove Shape Spiral Base-Blade Availability Included
Number of Flutes 6 Dimension S 9 Size A 1.07
Dimension β° 25° Diameter Tolerance 0.008-0.015 Coating Type TiAlN
Tool Material Type Carbide Detail Type RM-BN...H7LB (Left-hand twist type) BN Size BN6
Flute L Front-end Code B Material IC908
Type PVD Coating

Please check the type/dimensions/specifications of the part RMBN616.000H7LBIC908 in the Bayo T-Ream® Replaceable Reamer Head series.