Negative Type 55°, Diamond-Shaped Tip, for Finishing

Brand :
ISCAR

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Specifications]
- Shape: D (55° Diamond)
- Use: Outer Diameter/Inner Diameter
- No. of Usable Corners: 2
- Breaker Application: Finish
- Rake Angle: Negative
- Outer Diameter/Inner Diameter (For Tapping): Major Diameter
- Dimension/d (mm): 12.7
- Nose R: 0.4/0.8
- Type: PVD Cermet/PVD Coating/CVD Coating

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Negative Type 55°, Diamond-Shaped Tip, for Finishing | ISCAR | MISUMI Thailand