(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
35° Rhombus Insert: For Finishing, for General Purpose Machining, 25°: Small Insert, for Profiling, for Undercutting
Part Number |
---|
VNMG12T304NFIC20N |
VNMG12T304NFIC907 |
VNMG12T308NFIC9150 |
VNMG160404NFIC907 |
VNMG160408TFIC907 |
VNMG160412TFIC907 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Breaker Application | Nose R | Detail Type | Material | Dimension / s (mm) | Dimension / d (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 254.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | Finish | 0.4 | VNMG-NF | IC20N | 3.97 | 7.15 | Cermet | ||
฿ 351.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | Finish | 0.4 | VNMG-NF | IC907 | 3.97 | 7.15 | PVD Coating | ||
฿ 351.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Finish | 0.8 | VNMG-NF | IC9150 | 3.97 | 7.15 | CVD Coating | ||
฿ 479.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Finish | 0.4 | VNMG-NF | IC907 | 4.76 | 9.525 | PVD Coating | ||
฿ 479.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | Medium - Heavy Cutting | 0.8 | VNMG-TF (for general processing) | IC907 | 4.76 | 9.525 | PVD Coating | ||
฿ 479.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Medium - Heavy Cutting | 1.2 | VNMG-TF (for general processing) | IC907 | 4.76 | 9.525 | PVD Coating |
Loading...
Shape | V (35° Diamond) | Use | Outer Diameter / Inner Diameter | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Rake Angle | Negative | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
How can we improve?
How can we improve?