1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TORO Mill (Mold Corner Machining End Mill / Face Mill)

TORO Mill (Mold Corner Machining End Mill / Face Mill)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 557.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert which achieves high accuracy thanks to the latest design/mold technology.

 
Part Number
CNHT070305IC908
CNHT070310IC908
ENHT100408IC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (First Character in Model Number) Detail Type Size D
(mm)
Dimension s
(mm)
Dimension r
(mm)
Dimension α°
(mm)

฿ 557.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) C (80° Diamond)CNHT7.03.60.580°

฿ 557.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) C (80° Diamond)CNHT7.03.6180°

฿ 657.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) E (75° Diamond)ENHT10.54.20.875°

Loading...

  1. 1

Basic Information

Work Material Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material No. of Usable Corners 4 Material IC908
Features Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.