1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Drop Mill, Tip Repertory

Drop Mill, Tip Repertory
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,287.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR DROPMILL insert repertoire
Since it is a common insert, it does not require a master blade or child blade.

 
Part Number
BCRD120QTIC328
BCRD200QTIC908
BCRD250QTIC328
BCRD300QTIC328
BCRD300QTIC928
BCRD400QTIC328
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Dimension s
(mm)
Material Dimension r
(mm)
Size W
(mm)
Dimension s1
(mm)
Size L
(mm)
Features

฿ 1,287.00

ICR MILLING CHIP 10 Piece(s) 20 Day(s) Stainless Steel / High-Hardness Material2.3IC32865.93.210.5Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 1,618.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material3.6IC90810.09.64.917.6Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 1,898.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / High-Hardness Material4.2IC32812.511.85.720.0Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 2,372.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / High-Hardness Material5.3IC32815.014.77.027.3Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 2,372.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / High-Hardness Material5.3IC92815.014.77.027.3TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 3,028.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / High-Hardness Material7.0IC32820.019.09.435.3Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Detail Type BCR D...(6.0R~25.0R)