(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multi-function tool with unique banana-shaped tip.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Material | Dimension / L (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 711.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.00(±0.05) | TGMF | 0.2(±0.05) | IC20 | 13.50 | Carbide | ||
฿ 711.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron | 0.2 | 3.00(±0.05) | TGMF | 0.2(±0.05) | IC20N | 13.50 | Cermet | ||
฿ 845.54 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | 0.2 | 3.00(±0.05) | TGMF | 0.2(±0.05) | IC428 | 13.50 | CVD Coating | ||
฿ 911.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.00(±0.05) | TGMF | 0.2(±0.05) | IC808 | 13.50 | PVD Coating | ||
฿ 841.99 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel | 0.2 | 3.00(±0.05) | TGMF | 0.2(±0.05) | IC8250 | 13.50 | CVD Coating | ||
฿ 841.99 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.00(±0.05) | TGMF | 0.2(±0.05) | IC830 | 13.50 | PVD Coating | ||
฿ 911.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.00(±0.05) | TGMF | 0.2(±0.05) | IC908 | 13.50 | PVD Coating | ||
฿ 711.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 3.00(±0.05) | TGMF | 0.4(±0.05) | IC20 | 13.50 | Carbide | ||
฿ 711.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | 0.4 | 3.00(±0.05) | TGMF | 0.4(±0.05) | IC20N | 13.50 | Cermet | ||
฿ 911.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | 0.4 | 3.00(±0.05) | TGMF | 0.4(±0.05) | IC428 | 13.50 | CVD Coating | ||
฿ 911.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 3.00(±0.05) | TGMF | 0.4(±0.05) | IC808 | 13.50 | PVD Coating | ||
฿ 918.71 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel | 0.4 | 3.00(±0.05) | TGMF | 0.4(±0.05) | IC8250 | 13.50 | CVD Coating | ||
฿ 841.99 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 3.00(±0.05) | TGMF | 0.4(±0.05) | IC830 | 13.50 | PVD Coating | ||
฿ 911.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 3.00(±0.05) | TGMF | 0.4(±0.05) | IC908 | 13.50 | PVD Coating | ||
฿ 783.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Others | 3.00(±0.05) | TGMF | 1.5(±0.05) | IC20 | 13.50 | Carbide | ||
฿ 990.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 3.00(±0.05) | TGMF | 1.5(±0.05) | IC808 | 13.50 | PVD Coating | ||
฿ 992.49 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Others | 3.00(±0.05) | TGMF | 1.5(±0.05) | IC8250 | 13.50 | CVD Coating | ||
฿ 911.95 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 3.00(±0.05) | TGMF | 1.5(±0.05) | IC830 | 13.50 | PVD Coating | ||
฿ 990.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 3.00(±0.05) | TGMF | 1.5(±0.05) | IC908 | 13.50 | PVD Coating | ||
฿ 761.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 4.00(±0.05) | TGMF | 0.2(±0.05) | IC20 | 17.80 | Carbide | ||
฿ 761.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron | 0.2 | 4.00(±0.05) | TGMF | 0.2(±0.05) | IC20N | 17.80 | Cermet | ||
฿ 990.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | 0.2 | 4.00(±0.05) | TGMF | 0.2(±0.05) | IC428 | 17.80 | CVD Coating | ||
฿ 990.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 4.00(±0.05) | TGMF | 0.2(±0.05) | IC808 | 17.80 | PVD Coating | ||
฿ 911.95 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel | 0.2 | 4.00(±0.05) | TGMF | 0.2(±0.05) | IC8250 | 17.80 | CVD Coating | ||
฿ 911.95 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 4.00(±0.05) | TGMF | 0.2(±0.05) | IC830 | 17.80 | PVD Coating | ||
฿ 990.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 4.00(±0.05) | TGMF | 0.2(±0.05) | IC908 | 17.80 | PVD Coating | ||
฿ 761.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 4.00(±0.05) | TGMF | 0.4(±0.05) | IC20 | 17.80 | Carbide | ||
฿ 761.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron | 0.4 | 4.00(±0.05) | TGMF | 0.4(±0.05) | IC20N | 17.80 | Cermet | ||
฿ 990.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | 0.4 | 4.00(±0.05) | TGMF | 0.4(±0.05) | IC428 | 17.80 | CVD Coating | ||
฿ 990.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 4.00(±0.05) | TGMF | 0.4(±0.05) | IC808 | 17.80 | PVD Coating | ||
฿ 911.95 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel | 0.4 | 4.00(±0.05) | TGMF | 0.4(±0.05) | IC8250 | 17.80 | CVD Coating | ||
฿ 911.95 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 4.00(±0.05) | TGMF | 0.4(±0.05) | IC830 | 17.80 | PVD Coating | ||
฿ 990.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 4.00(±0.05) | TGMF | 0.4(±0.05) | IC908 | 17.80 | PVD Coating | ||
฿ 840.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.05) | TGMF | 2.0(±0.05) | IC20 | 17.80 | Carbide | ||
฿ 932.46 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | Others | 4.00(±0.05) | TGMF | 2.0(±0.05) | IC428 | 17.80 | CVD Coating | ||
฿ 1,067.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.05) | TGMF | 2.0(±0.05) | IC808 | 17.80 | PVD Coating | ||
฿ 978.29 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Others | 4.00(±0.05) | TGMF | 2.0(±0.05) | IC8250 | 17.80 | CVD Coating | ||
฿ 978.29 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.05) | TGMF | 2.0(±0.05) | IC830 | 17.80 | PVD Coating | ||
฿ 1,069.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.05) | TGMF | 2.0(±0.05) | IC908 | 17.80 | PVD Coating | ||
฿ 822.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 5.00(±0.05) | TGMF | 0.8(±0.05) | IC20 | 17.80 | Carbide | ||
฿ 822.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron | 0.8 | 5.00(±0.05) | TGMF | 0.8(±0.05) | IC20N | 17.80 | Cermet | ||
฿ 1,069.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | 0.8 | 5.00(±0.05) | TGMF | 0.8(±0.05) | IC428 | 17.80 | CVD Coating | ||
฿ 1,067.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 5.00(±0.05) | TGMF | 0.8(±0.05) | IC808 | 17.80 | PVD Coating | ||
฿ 1,027.13 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel | 0.8 | 5.00(±0.05) | TGMF | 0.8(±0.05) | IC8250 | 17.80 | CVD Coating | ||
฿ 978.29 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 5.00(±0.05) | TGMF | 0.8(±0.05) | IC830 | 17.80 | PVD Coating | ||
฿ 1,069.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 5.00(±0.05) | TGMF | 0.8(±0.05) | IC908 | 17.80 | PVD Coating | ||
฿ 845.54 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Others | 5.00(±0.05) | TGMF | 2.5(±0.05) | IC20 | 17.80 | Carbide | ||
฿ 1,140.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 5.00(±0.05) | TGMF | 2.5(±0.05) | IC808 | 17.80 | PVD Coating | ||
฿ 1,100.70 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Others | 5.00(±0.05) | TGMF | 2.5(±0.05) | IC8250 | 17.80 | CVD Coating | ||
฿ 1,044.62 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 5.00(±0.05) | TGMF | 2.5(±0.05) | IC830 | 17.80 | PVD Coating | ||
฿ 992.15 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 5.00(±0.05) | TGMF | 2.5(±0.05) | IC908 | 17.80 | PVD Coating | ||
฿ 990.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Others | 6.00(±0.05) | TGMF | 3.0(±0.05) | IC20 | 22.14 | Carbide | ||
฿ 1,256.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 6.00(±0.05) | TGMF | 3.0(±0.05) | IC808 | 22.14 | PVD Coating | ||
฿ 1,273.07 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Others | 6.00(±0.05) | TGMF | 3.0(±0.05) | IC8250 | 22.14 | CVD Coating | ||
฿ 1,145.93 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 6.00(±0.05) | TGMF | 3.0(±0.05) | IC830 | 22.14 | PVD Coating | ||
฿ 1,089.85 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 6.00(±0.05) | TGMF | 3.0(±0.05) | IC908 | 22.14 | PVD Coating | ||
฿ 879.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 6.35(±0.05) | TGMF | 0.8(±0.05) | IC20 | 22.16 | Carbide | ||
฿ 879.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | 0.8 | 6.35(±0.05) | TGMF | 0.8(±0.05) | IC20N | 22.16 | Cermet | ||
฿ 1,140.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | 0.8 | 6.35(±0.05) | TGMF | 0.8(±0.05) | IC428 | 22.16 | CVD Coating | ||
฿ 1,140.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 6.35(±0.05) | TGMF | 0.8(±0.05) | IC808 | 22.16 | PVD Coating | ||
฿ 1,044.62 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel | 0.8 | 6.35(±0.05) | TGMF | 0.8(±0.05) | IC8250 | 22.16 | CVD Coating | ||
฿ 1,044.62 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 6.35(±0.05) | TGMF | 0.8(±0.05) | IC830 | 22.16 | PVD Coating | ||
฿ 1,140.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 6.35(±0.05) | TGMF | 0.8(±0.05) | IC908 | 22.16 | PVD Coating | ||
฿ 822.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron | Others | 5.00(±0.05) | TGMP | 0.6(±0.05) | IC20N | 17.80 | Cermet | ||
฿ 978.29 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Others | 5.00(±0.05) | TGMP | 0.6(±0.05) | IC8250 | 17.80 | CVD Coating |
Loading...
Shape | Others | Use | Outer Diameter / Inner Diameter | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
How can we improve?
How can we improve?