Top Grip, Multifunction Blade

Brand :
ISCAR
Caution
Product Description
[Specifications]
- Applicable Tip Shape: Others
- Use: Major Diameter
- Preferred Hand: No Preferred Hand
- Detail Type: TGHN-D
- Clamp Shape: Others
- Shank Height(mm): 26/32
- Shank width(mm): 2.4/3.2/4