1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Do-Grip Jet Cut - Tip for Cutting Protrusions and Grooving (Part Number)

Do-Grip Jet Cut - Tip for Cutting Protrusions and Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,258.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR next generation tool-through coolant supply type cutoff tool.

 
Part Number
DGNC3102CIC808
DGNC3102CIC908
DGNC4003CIC808
DGNC4003CIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Groove Width (For Grooving / Parting) Dimension / R
(mm)
Dimensions Processing Depth: T-max
(mm)
Material

฿ 1,368.01

ICR INSERTS 10 Piece(s) 5 Day(s) 0.23.10(±0.04)0.218.0IC808

฿ 1,297.86

ICR INSERTS 10 Piece(s) 5 Day(s) 0.23.10(±0.04)0.218.0IC908

฿ 1,459.32

ICR INSERTS 10 Piece(s) 5 Day(s) Others4.00(±0.04)0.3IC808

฿ 1,258.10

ICR INSERTS 10 Piece(s) 5 Day(s) Others4.00(±0.04)0.3IC908

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 2
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Preferred Hand No Preferred Hand Outer Diameter / Inner Diameter (For Tapping) Major Diameter
Detail Type DGNC Dimension / L(mm) 20.8 Type PVD Coating
Dimension / K°(°) -