1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Do-Grip Tip for Cutting Protrusions and Profiling

Do-Grip Tip for Cutting Protrusions and Profiling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 862.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tips with 4 mm width or more have torsion blade structure

 
Part Number
DGN2002JTIC808
DGN2002ZIC808
DGN2002ZIC908
DGN2202JTIC808
DGN2202JTIC830
DGN3002ZIC808
DGN3002ZIC908
DGN3102JTIC808
DGN3102JTIC830
DGN4003CIC20
DGN4003CIC30N
DGN4003CIC1028
DGN4003CIC308
DGN4003CIC328
DGN4003CIC354
DGN4003CIC807
DGN4003CIC808
DGN4003CIC830
DGN4003CIC908
DGN4003JIC20
DGN4003JIC1028
DGN4003JIC308
DGN4003JIC328
DGN4003JIC354
DGN4003JIC807
DGN4003JIC808
DGN4003JIC830
DGN4003JIC908
DGN4003UTIC328
DGN4003UTIC354
DGN4003UTIC908
DGN5003CIC20
DGN5003CIC30N
DGN5003CIC1028
DGN5003CIC328
DGN5003CIC354
DGN5003CIC808
DGN5003CIC830
DGN5003CIC908
DGN5003JIC20
DGN5003JIC1028
DGN5003JIC328
DGN5003JIC354
DGN5003JIC808
DGN5003JIC830
DGN5003JIC908
DGN5003UTIC1028
DGN5003UTIC328
DGN5003UTIC908
DGN6008UTIC328
DGN6008UTIC354
DGN6008UTIC908
DGN6303CIC20
DGN6303CIC1028
DGN6303CIC328
DGN6303CIC354
DGN6303CIC808
DGN6303CIC830
DGN6303CIC908
DGN6303JIC20
DGN6303JIC1028
DGN6303JIC328
DGN6303JIC354
DGN6303JIC808
DGN6303JIC830
DGN6303JIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Nose R Groove Width (For Grooving / Parting) Dimension / R
(mm)
Dimensions Processing Depth: T-max
(mm)
Material Dimension / L
(mm)
Type Breaker

฿ 950.76

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.00(±0.03)0.218.0IC80819.8PVD CoatingJ

฿ 862.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.00(±0.03)0.218.0IC80821.0PVD CoatingZ

฿ 1,027.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.00(±0.03)0.218.0IC90821.0PVD CoatingZ

฿ 862.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.20(±0.03)0.218.0IC80819.8PVD CoatingJT

฿ 862.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.20(±0.03)0.218.0IC83019.8PVD CoatingJT

฿ 985.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23.00(±0.03)0.218.0IC80821.0PVD CoatingZ

฿ 1,022.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23.00(±0.03)0.218.0IC90821.0PVD CoatingZ

฿ 985.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23.10(±0.03)0.218.0IC80820.1PVD CoatingJT

฿ 985.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23.10(±0.03)0.218.0IC83020.1PVD CoatingJT

฿ 929.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC2018.9CarbideC

฿ 929.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronOthers4.00(±0.04)0.3IC30N18.9CermetC

฿ 1,090.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelOthers4.00(±0.04)0.3IC102818.9PVD CoatingC

฿ 1,090.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC30818.9PVD CoatingC

฿ 1,090.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC32818.9PVD CoatingC

฿ 1,090.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelOthers4.00(±0.04)0.3IC35418.9PVD CoatingC

฿ 1,055.98

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC80718.9PVD CoatingC

฿ 957.18

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC80818.9PVD CoatingC

฿ 1,055.98

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC83018.9PVD CoatingC

฿ 1,090.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC90818.9PVD CoatingC

฿ 929.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC2018.9CarbideJ

฿ 1,090.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelOthers4.00(±0.04)0.3IC102818.9PVD CoatingJ

฿ 1,090.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC30818.9PVD CoatingJ

฿ 1,090.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC32818.9PVD CoatingJ

฿ 1,090.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelOthers4.00(±0.04)0.3IC35418.9PVD CoatingJ

฿ 1,055.98

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC80718.9PVD CoatingJ

฿ 1,055.98

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC80818.9PVD CoatingJ

฿ 1,055.98

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC83018.9PVD CoatingJ

฿ 1,090.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC90818.9PVD CoatingJ

฿ 908.33

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC32819.3PVD CoatingUT

฿ 999.74

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelOthers4.00(±0.04)0.3IC35419.3PVD CoatingUT

฿ 1,090.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4.00(±0.04)0.3IC90819.3PVD CoatingUT

฿ 983.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers5.00(±0.04)0.3IC2019CarbideC

฿ 904.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast IronOthers5.00(±0.04)0.3IC30N19CermetC

฿ 1,180.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelOthers5.00(±0.04)0.3IC102819PVD CoatingC

฿ 1,180.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers5.00(±0.04)0.3IC32819PVD CoatingC

฿ 1,180.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelOthers5.00(±0.04)0.3IC35419PVD CoatingC

฿ 1,140.03

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers5.00(±0.04)0.3IC80819PVD CoatingC

฿ 1,034.37

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers5.00(±0.04)0.3IC83019PVD CoatingC

฿ 1,180.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers5.00(±0.04)0.3IC90819PVD CoatingC

฿ 983.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers5.00(±0.04)0.3IC2018.9CarbideJ

฿ 1,080.17

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelOthers5.00(±0.04)0.3IC102818.9PVD CoatingJ

฿ 1,180.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers5.00(±0.04)0.3IC32818.9PVD CoatingJ

฿ 1,180.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelOthers5.00(±0.04)0.3IC35418.9PVD CoatingJ

฿ 1,034.37

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers5.00(±0.04)0.3IC80818.9PVD CoatingJ

฿ 1,034.37

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers5.00(±0.04)0.3IC83018.9PVD CoatingJ

฿ 1,180.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers5.00(±0.04)0.3IC90818.9PVD CoatingJ

฿ 1,080.17

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelOthers5.00(±0.04)0.3IC102819PVD CoatingUT

฿ 981.91

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers5.00(±0.04)0.3IC32819PVD CoatingUT

฿ 1,180.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers5.00(±0.04)0.3IC90819PVD CoatingUT

฿ 1,041.00

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.86.00(±0.04)0.8IC32819.1PVD CoatingUT

฿ 1,146.68

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel0.86.00(±0.04)0.8IC35419.1PVD CoatingUT

฿ 1,256.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.86.00(±0.04)0.8IC90819.1PVD CoatingUT

฿ 1,051.00

ICR INSERTS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers6.35(±0.04)0.35IC2019CarbideC

฿ 1,146.68

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelOthers6.35(±0.04)0.35IC102819PVD CoatingC

฿ 1,041.00

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers6.35(±0.04)0.35IC32819PVD CoatingC

฿ 1,146.68

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelOthers6.35(±0.04)0.35IC35419PVD CoatingC

฿ 1,202.92

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers6.35(±0.04)0.35IC80819PVD CoatingC

฿ 1,202.92

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers6.35(±0.04)0.35IC83019PVD CoatingC

฿ 1,146.68

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers6.35(±0.04)0.35IC90819PVD CoatingC

฿ 1,051.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers6.35(±0.04)0.35IC2019CarbideJ

฿ 1,041.00

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelOthers6.35(±0.04)0.35IC102819PVD CoatingJ

฿ 1,256.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers6.35(±0.04)0.35IC32819PVD CoatingJ

฿ 1,256.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelOthers6.35(±0.04)0.35IC35419PVD CoatingJ

฿ 1,093.47

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers6.35(±0.04)0.35IC80819PVD CoatingJ

฿ 1,093.47

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers6.35(±0.04)0.35IC83019PVD CoatingJ

฿ 1,146.68

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers6.35(±0.04)0.35IC90819PVD CoatingJ

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 2
Breaker Application Medium Cutting Preferred Hand No Preferred Hand Outer Diameter / Inner Diameter (For Tapping) Major Diameter
Detail Type DGN