(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Integrated tongue grip holder for parting using a newly developed clamping method
Part Number |
---|
DGTR16163 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Preferred Hand | Shank Height (mm) | Dimension H = H1 (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Size L (mm) | Dimension H4 (mm) | Dimension E = L1 (mm) | Detaching Wrench | W Chip Width | Compatible Insert GRIP | Compatible Insert DG□ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,322.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 1.0 3.0 3.1 | 36(43) | Right Handed | 16 | 16 | 16 | 36(43) | 2.5 | 150 | 6.6 | 29 | EDG-33B (Detaching wrench EDG is not included. Please order separately) | 1.0 3.0 3.1 | - | 10○○J/30○○/31○○/32○○ |
Loading...
Use | Outer Diameter Grooving / Cut Off / Side-Feed | No. of Corners Used by Tip | 2 Corner |
---|
Please check the type/dimensions/specifications of the part DGTR16163 in the Do-Grip Integrated Holder for Cutting Protrusions series.
Part Number |
---|
DGTL16163 |
DGTL20122 |
DGTL20123 |
DGTR20122 |
DGTR20123 |
DGTR20203 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Preferred Hand | Shank Height (mm) | Dimension H = H1 (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Size L (mm) | Dimension H4 (mm) | Dimension E = L1 (mm) | Detaching Wrench | W Chip Width | Compatible Insert GRIP | Compatible Insert DG□ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,322.00 | 1 Piece(s) | 15 Day(s) | 1.0 3.0 3.1 | 36(43) | Left Handed | 16 | 16 | 16 | 36(43) | 2.5 | 150 | 6.6 | 29 | EDG-33B (Detaching wrench EDG is not included. Please order separately) | 1.0 3.0 3.1 | - | 10○○J/30○○/31○○/32○○ | ||
฿ 8,825.00 | 1 Piece(s) | 40 Day(s) | 1.0 2.0 2.2 | 36(43) | Left Handed | 20 | 20 | 12 | 36(43) | 1.8 | 125 | - | 29 | EDG-33A (Detaching wrench EDG is not included. Please order separately) | 1.0 2.0 2.2 | - | 10○○J/20○○/22○○ | ||
฿ 8,825.00 | 1 Piece(s) | 15 Day(s) | 1.0 3.0 3.1 | 36(43) | Left Handed | 20 | 20 | 12 | 36(43) | 2.5 | 125 | - | 29 | EDG-33A (Detaching wrench EDG is not included. Please order separately) | 1.0 3.0 3.1 | - | 10○○J/30○○/31○○/32○○ | ||
฿ 8,825.00 | 1 Piece(s) | 15 Day(s) | 1.0 2.0 2.2 | 36(43) | Right Handed | 20 | 20 | 12 | 36(43) | 1.8 | 125 | - | 29 | EDG-33A (Detaching wrench EDG is not included. Please order separately) | 1.0 2.0 2.2 | - | 10○○J/20○○/22○○ | ||
฿ 8,825.00 | 1 Piece(s) | 15 Day(s) | 1.0 3.0 3.1 | 36(43) | Right Handed | 20 | 20 | 12 | 36(43) | 2.5 | 125 | - | 29 | EDG-33A (Detaching wrench EDG is not included. Please order separately) | 1.0 3.0 3.1 | - | 10○○J/30○○/31○○/32○○ | ||
฿ 8,825.00 | 1 Piece(s) | 15 Day(s) | 1.0 3.0 3.1 | 36(43) | Right Handed | 20 | 20 | 20 | 36(43) | 2.5 | 125 | - | 29 | EDG-33A (Detaching wrench EDG is not included. Please order separately) | 1.0 3.0 3.1 | - | 10○○J/30○○/31○○/32○○ |
How can we improve?
How can we improve?