1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Do-Grip Tip for Cutting Protrusions and Profiling - No-Handedness (Part Number)

ICR INSERTS

Do-Grip Tip for Cutting Protrusions and Profiling - No-Handedness
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 614.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Insert for Do-Grip.

 
Part Number
DGN2202CIC808
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Breaker Application Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimensions Processing Depth: T-max
(mm)
Material Dimension / L
(mm)
Type Breaker

฿ 1,034.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyMedium - Heavy Cutting0.22.2DGN0.219.0IC80819.7PVD CoatingC

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 2
Preferred Hand No Preferred Hand Outer Diameter / Inner Diameter (For Tapping) Major Diameter

Please check the type/dimensions/specifications of the part DGN2202CIC808 in the Do-Grip Tip for Cutting Protrusions and Profiling - No-Handedness series.

Products with similar specification

Part Number
DGN1402JIC328
DGN1402JIC808
DGN1402JIC908
DGN2202CIC908
DGN2202JIC1028
DGN2202JIC20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Breaker Application Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimensions Processing Depth: T-max
(mm)
Material Dimension / L
(mm)
Type Breaker

฿ 1,027.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingOthers1.4DGN0.1615.0IC32815.8PVD CoatingJ

฿ 1,034.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyMedium CuttingOthers1.4DGN0.1615.0IC80815.8PVD CoatingJ

฿ 1,027.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyMedium CuttingOthers1.4DGN0.1615.0IC90815.8PVD CoatingJ

฿ 1,027.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyMedium - Heavy Cutting0.22.2DGN0.219.0IC90819.7PVD CoatingC

฿ 1,027.00

10 Piece(s) 15 Day(s) Steel / Stainless SteelMedium Cutting0.22.2DGN0.218.0IC102819.7PVD CoatingJ

฿ 783.00

10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyMedium Cutting0.22.2DGN0.218.0IC2019.7CarbideJ