(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for Do-Grip.
Part Number |
---|
DGN1002JIC328 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Breaker Application | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Dimensions Processing Depth: T-max (mm) | Material | Dimension / L (mm) | Type | Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,131.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 1 | DGN | 0.16 | 3 | IC328 | 20.6 | PVD Coating | J |
Loading...
Shape | Others | Use | Grooving / Parting | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Preferred Hand | No Preferred Hand | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
Please check the type/dimensions/specifications of the part DGN1002JIC328 in the Do-Grip Tip for Cutting Protrusions and Profiling - No-Handedness series.
Part Number |
---|
DGN1000PIC508 |
DGN1002JIC1028 |
DGN1002JIC908 |
DGN1402JIC1028 |
DGN1402JIC308 |
DGN1402JIC328 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Breaker Application | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Dimensions Processing Depth: T-max (mm) | Material | Dimension / L (mm) | Type | Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 939.69 | 10 Piece(s) | 5 Day(s) | Steel / Cast Iron | Medium Cutting | Others | 1 | DGN | 0.05 | 3 | IC508 | 20 | PVD Coating | P | ||
฿ 939.69 | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Medium Cutting | Others | 1 | DGN | 0.16 | 3 | IC1028 | 20.6 | PVD Coating | J | ||
฿ 1,131.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 1 | DGN | 0.16 | 3 | IC908 | 20.6 | PVD Coating | J | ||
฿ 1,027.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Medium Cutting | Others | 1.4 | DGN | 0.16 | 15.0 | IC1028 | 15.8 | PVD Coating | J | ||
฿ 820.89 | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 1.4 | DGN | 0.16 | 15.0 | IC308 | 15.8 | PVD Coating | J | ||
฿ 1,027.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 1.4 | DGN | 0.16 | 15.0 | IC328 | 15.8 | PVD Coating | J |
How can we improve?
How can we improve?