1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Do-Grip Tip for Cutting Protrusions and Profiling - No-Handedness (Part Number)

ICR INSERTS

Do-Grip Tip for Cutting Protrusions and Profiling - No-Handedness
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 575.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Insert for Do-Grip.

 
Part Number
DGNM3202CIC328
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Breaker Application Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimensions Processing Depth: T-max
(mm)
Material Dimension / L
(mm)
Type Breaker

฿ 614.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium Cutting0.23.18DGNM0.2IC32820PVD CoatingC

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 2
Preferred Hand No Preferred Hand Outer Diameter / Inner Diameter (For Tapping) Major Diameter

Please check the type/dimensions/specifications of the part DGNM3202CIC328 in the Do-Grip Tip for Cutting Protrusions and Profiling - No-Handedness series.

Products with similar specification

Part Number
DGN1002JIC908
DGN1402JIC1028
DGN1402JIC308
DGNM3202CIC354
DGNM3202CIC908
DGNM3202JIC328
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Breaker Application Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimensions Processing Depth: T-max
(mm)
Material Dimension / L
(mm)
Type Breaker

฿ 1,131.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyMedium CuttingOthers1DGN0.163IC90820.6PVD CoatingJ

฿ 1,027.00

10 Piece(s) 40 Day(s) Steel / Stainless SteelMedium CuttingOthers1.4DGN0.1615.0IC102815.8PVD CoatingJ

฿ 820.89

10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyMedium CuttingOthers1.4DGN0.1615.0IC30815.8PVD CoatingJ

฿ 575.24

10 Piece(s) 5 Day(s) Steel / Stainless SteelMedium Cutting0.23.18DGNM0.2IC35420PVD CoatingC

฿ 575.24

10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyMedium Cutting0.23.18DGNM0.2IC90820PVD CoatingC

฿ 575.24

10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium Cutting0.23.18DGNM0.2IC32820PVD CoatingJ