(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for Do-Grip.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Breaker Application | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Dimensions Processing Depth: T-max (mm) | Material | Dimension / L (mm) | Type | Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 939.69 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Cast Iron | Medium Cutting | Others | 1 | DGN | 0.05 | 3 | IC508 | 20 | PVD Coating | P | ||
฿ 939.69 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Medium Cutting | Others | 1 | DGN | 0.16 | 3 | IC1028 | 20.6 | PVD Coating | J | ||
฿ 1,131.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 1 | DGN | 0.16 | 3 | IC328 | 20.6 | PVD Coating | J | ||
฿ 1,131.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 1 | DGN | 0.16 | 3 | IC908 | 20.6 | PVD Coating | J | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Medium Cutting | Others | 1.4 | DGN | 0.16 | 15.0 | IC1028 | 15.8 | PVD Coating | J | ||
฿ 820.89 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 1.4 | DGN | 0.16 | 15.0 | IC308 | 15.8 | PVD Coating | J | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 1.4 | DGN | 0.16 | 15.0 | IC328 | 15.8 | PVD Coating | J | ||
฿ 820.89 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Medium Cutting | Others | 1.4 | DGN | 0.16 | 15.0 | IC354 | 15.8 | PVD Coating | J | ||
฿ 1,034.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 1.4 | DGN | 0.16 | 15.0 | IC808 | 15.8 | PVD Coating | J | ||
฿ 862.50 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 1.4 | DGN | 0.16 | 15.0 | IC830 | 15.8 | PVD Coating | J | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 1.4 | DGN | 0.16 | 15.0 | IC908 | 15.8 | PVD Coating | J | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | Medium Cutting | Others | 1.5 | DGN | 0.05 | 18.0 | IC508 | 20 | PVD Coating | P | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Medium Cutting | Others | 1.5 | DGN | 0.16 | 18.0 | IC1028 | 20.9 | PVD Coating | J | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 1.5 | DGN | 0.16 | 18.0 | IC328 | 20.9 | PVD Coating | J | ||
฿ 1,036.67 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 1.5 | DGN | 0.16 | 18.0 | IC908 | 20.9 | PVD Coating | J | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron | Medium Cutting | Others | 2 | DGN | 0.05 | 18.0 | IC508 | 20 | PVD Coating | P | ||
฿ 783.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 2 | DGN | 0.2 | 19.0 | IC20 | 19.9 | Carbide | C | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Medium - Heavy Cutting | 0.2 | 2 | DGN | 0.2 | 19.0 | IC1028 | 19.9 | PVD Coating | C | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 2 | DGN | 0.2 | 19.0 | IC328 | 19.9 | PVD Coating | C | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Medium - Heavy Cutting | 0.2 | 2 | DGN | 0.2 | 19.0 | IC354 | 19.9 | PVD Coating | C | ||
฿ 1,034.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 2 | DGN | 0.2 | 19.0 | IC808 | 19.9 | PVD Coating | C | ||
฿ 862.50 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 2 | DGN | 0.2 | 19.0 | IC830 | 19.9 | PVD Coating | C | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 2 | DGN | 0.2 | 19.0 | IC908 | 19.9 | PVD Coating | C | ||
฿ 904.80 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 2 | DGN | 0.2 | 18.0 | IC308 | 19.6 | PVD Coating | J | ||
฿ 1,029.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 2.2 | DGN | 0.02 | 18.0 | IC328 | 19.4 | PVD Coating | JS | ||
฿ 904.72 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 2.2 | DGN | 0.02 | 18.0 | IC830 | 19.4 | PVD Coating | JS | ||
฿ 725.81 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 2.2 | DGN | 0.2 | 19.0 | IC20 | 19.7 | Carbide | C | ||
฿ 783.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Medium - Heavy Cutting | 0.2 | 2.2 | DGN | 0.2 | 19.0 | IC30N | 19.7 | Cermet | C | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Medium - Heavy Cutting | 0.2 | 2.2 | DGN | 0.2 | 19.0 | IC1028 | 19.7 | PVD Coating | C | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 2.2 | DGN | 0.2 | 19.0 | IC308 | 19.7 | PVD Coating | C | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 2.2 | DGN | 0.2 | 19.0 | IC328 | 19.7 | PVD Coating | C | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Medium - Heavy Cutting | 0.2 | 2.2 | DGN | 0.2 | 19.0 | IC354 | 19.7 | PVD Coating | C | ||
฿ 1,034.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 2.2 | DGN | 0.2 | 19.0 | IC808 | 19.7 | PVD Coating | C | ||
฿ 950.76 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 2.2 | DGN | 0.2 | 19.0 | IC830 | 19.7 | PVD Coating | C | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 2.2 | DGN | 0.2 | 19.0 | IC908 | 19.7 | PVD Coating | C | ||
฿ 783.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC20 | 19.7 | Carbide | J | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC1028 | 19.7 | PVD Coating | J | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC308 | 19.7 | PVD Coating | J | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC328 | 19.7 | PVD Coating | J | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC354 | 19.7 | PVD Coating | J | ||
฿ 950.76 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC5400 | 19.7 | CVD | J | ||
฿ 950.76 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC807 | 19.7 | PVD Coating | J | ||
฿ 1,034.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC808 | 19.7 | PVD Coating | J | ||
฿ 950.76 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC830 | 19.7 | PVD Coating | J | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC908 | 19.7 | PVD Coating | J | ||
฿ 950.76 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC5400 | 19.8 | CVD | LF | ||
฿ 904.80 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC908 | 19.8 | PVD Coating | LF | ||
฿ 820.89 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC928 | 19.8 | PVD Coating | LF | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC1028 | 19.9 | PVD Coating | UA | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC328 | 19.9 | PVD Coating | UA | ||
฿ 1,027.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Medium Cutting | 0.2 | 2.2 | DGN | 0.2 | 18.0 | IC354 | 19.9 | PVD Coating | UA | ||
฿ 820.89 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 2.5 | DGN | 0.2 | 18.0 | IC908 | 20.7 | PVD Coating | C | ||
฿ 820.89 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Medium - Heavy Cutting | 0.2 | 2.5 | DGN | 0.2 | 18.0 | IC928 | 20.7 | PVD Coating | C | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | Medium Cutting | Others | 3 | DGN | 0.05 | 18.0 | IC508 | 20 | PVD Coating | P | ||
฿ 792.93 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 3 | DGN | 0.25 | 18.0 | IC20 | 20.5 | Carbide | UA | ||
฿ 852.25 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Medium Cutting | Others | 3 | DGN | 0.25 | 18.0 | IC1028 | 20.5 | PVD Coating | UA | ||
฿ 939.88 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 3 | DGN | 0.25 | 18.0 | IC308 | 20.5 | PVD Coating | UA | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 3 | DGN | 0.25 | 18.0 | IC328 | 20.5 | PVD Coating | UA | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Medium Cutting | Others | 3 | DGN | 0.25 | 18.0 | IC354 | 20.5 | PVD Coating | UA | ||
฿ 939.88 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 3 | DGN | 0.25 | 18.0 | IC308 | 20.5 | PVD Coating | UT | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 3 | DGN | 0.25 | 18.0 | IC908 | 20.5 | PVD Coating | UT | ||
฿ 1,073.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 3.1 | DGN | 0.02 | 18.0 | IC308 | 19.9 | PVD Coating | JS | ||
฿ 1,073.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 3.1 | DGN | 0.02 | 18.0 | IC328 | 19.9 | PVD Coating | JS | ||
฿ 1,073.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | Others | 3.1 | DGN | 0.02 | 18.0 | IC908 | 19.9 | PVD Coating | JS | ||
฿ 857.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 3.1 | DGN | 0.2 | 19.0 | IC20 | 20 | Carbide | C | ||
฿ 857.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Medium - Heavy Cutting | 0.2 | 3.1 | DGN | 0.2 | 19.0 | IC30N | 20 | Cermet | C | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Medium - Heavy Cutting | 0.2 | 3.1 | DGN | 0.2 | 19.0 | IC1028 | 20 | PVD Coating | C | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 3.1 | DGN | 0.2 | 19.0 | IC308 | 20 | PVD Coating | C | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 3.1 | DGN | 0.2 | 19.0 | IC328 | 20 | PVD Coating | C | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Medium - Heavy Cutting | 0.2 | 3.1 | DGN | 0.2 | 19.0 | IC354 | 20 | PVD Coating | C | ||
฿ 1,073.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 3.1 | DGN | 0.2 | 19.0 | IC808 | 20 | PVD Coating | C | ||
฿ 894.46 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 3.1 | DGN | 0.2 | 19.0 | IC830 | 20 | PVD Coating | C | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium - Heavy Cutting | 0.2 | 3.1 | DGN | 0.2 | 19.0 | IC908 | 20 | PVD Coating | C | ||
฿ 857.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 3.1 | DGN | 0.2 | 18.0 | IC20 | 20 | Carbide | J | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Medium Cutting | 0.2 | 3.1 | DGN | 0.2 | 18.0 | IC1028 | 20 | PVD Coating | J | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 3.1 | DGN | 0.2 | 18.0 | IC308 | 20 | PVD Coating | J | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 3.1 | DGN | 0.2 | 18.0 | IC328 | 20 | PVD Coating | J | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Medium Cutting | 0.2 | 3.1 | DGN | 0.2 | 18.0 | IC354 | 20 | PVD Coating | J | ||
฿ 1,131.67 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 3.1 | DGN | 0.2 | 18.0 | IC808 | 20 | PVD Coating | J | ||
฿ 985.83 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 3.1 | DGN | 0.2 | 18.0 | IC830 | 20 | PVD Coating | J | ||
฿ 1,022.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 3.1 | DGN | 0.2 | 18.0 | IC908 | 20 | PVD Coating | J | ||
฿ 848.63 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 3.1 | DGN | 0.2 | 18.0 | IC908 | 20.1 | PVD Coating | LF | ||
฿ 939.88 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Medium Cutting | 0.2 | 3.1 | DGN | 0.2 | 18.0 | IC928 | 20.1 | PVD Coating | LF | ||
฿ 939.88 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 3.1 | DGN | 0.2 | 18.0 | IC908 | 21.1 | PVD Coating | LF | ||
฿ 848.63 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Medium Cutting | 0.2 | 3.1 | DGN | 0.2 | 18.0 | IC928 | 21.1 | PVD Coating | LF | ||
฿ 939.88 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 3.18 | DGN | 0.2 | 18.0 | IC908 | 20 | PVD Coating | J | ||
฿ 614.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 3.18 | DGNM | 0.2 | ∞ | IC328 | 20 | PVD Coating | C | ||
฿ 575.24 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Medium Cutting | 0.2 | 3.18 | DGNM | 0.2 | ∞ | IC354 | 20 | PVD Coating | C | ||
฿ 575.24 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 3.18 | DGNM | 0.2 | ∞ | IC908 | 20 | PVD Coating | C | ||
฿ 575.24 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.2 | 3.18 | DGNM | 0.2 | ∞ | IC328 | 20 | PVD Coating | J |
Loading...
Shape | Others | Use | Grooving / Parting | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Preferred Hand | No Preferred Hand | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
How can we improve?
How can we improve?