(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Diagonal screw clamp system achieves high rigidity and retention.
Part Number |
---|
DGTL12B1.4D24SH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Preferred Hand | Shank Height (mm) | Dimension H = H1 (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Dimension H4 (mm) | Dimension F (mm) | Size E (mm) | Dimension H2 (mm) | Applicable Tip | W Chip Width |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,502.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 1.4 | 24 | Left Handed | 12 | 12 | 12 | 24 | 1.0 | - | 11.5 | 19.0 | 15.7 | DGN/R/L 14... | 1.4 |
Loading...
Use | Outer Diameter Grooving / Cut Off | No. of Corners Used by Tip | 1 Corner | Size L(mm) | 120 |
---|---|---|---|---|---|
Torx Keys | T-15/5 | Screw | SR16-236P |
Please check the type/dimensions/specifications of the part DGTL12B1.4D24SH in the Do-Grip Integrated Holder for Cutting Protrusions (Screw Clamp) series.
Part Number |
---|
DGTL10B1.4D20SH |
DGTL10B1.5D20SH |
DGTL10B2D20SH |
DGTL12B1.5D24SH |
DGTL12B2D24SH |
DGTL12B3D24SH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Preferred Hand | Shank Height (mm) | Dimension H = H1 (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Dimension H4 (mm) | Dimension F (mm) | Size E (mm) | Dimension H2 (mm) | Applicable Tip | W Chip Width |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,502.00 | 1 Piece(s) | 40 Day(s) | 1.4 | 20 | Left Handed | 10 | 10 | 10 | 20 | 1.0 | - | 9.5 | 18.0 | 13.7 | DGN/R/L 14... | 1.4 | ||
฿ 5,502.00 | 1 Piece(s) | 15 Day(s) | 1.0/1.5 | 20 | Left Handed | 10 | 10 | 10 | 20 | 1.0 | 2 | 9.5 | 19.0 | 15.7 | DGN/R/L 10...(1)DGN/R/L 15... | 1.0/1.5 | ||
฿ 5,502.00 | 1 Piece(s) | 15 Day(s) | 1.0/2.0/2.2 | 20 | Left Handed | 10 | 10 | 10 | 20 | 1.6 | 2 | 9.2 | 19.0 | 15.7 | DGN/R/L 10...(1)DGN/R/L 2... | 1.0/2.0/2.2 | ||
฿ 5,502.00 | 1 Piece(s) | 15 Day(s) | 1.0/1.5 | 24 | Left Handed | 12 | 12 | 12 | 24 | 1.0 | - | 11.4 | 19.0 | 15.7 | DGN/R/L 10...(1)DGN/R/L 15... | 1.0/1.5 | ||
฿ 5,502.00 | 1 Piece(s) | 15 Day(s) | 1.0/2.0/2.2 | 24 | Left Handed | 12 | 12 | 12 | 24 | 1.6 | - | 11.2 | 19.0 | 15.7 | DGN/R/L 10...(1)DGN/R/L 2... | 1.0/2.0/2.2 | ||
฿ 5,502.00 | 1 Piece(s) | 40 Day(s) | 1.0/3.0/3.1 | 24 | Left Handed | 12 | 12 | 12 | 24 | 2.4 | - | 10.8 | 19.0 | 15.7 | DGN/R/L 10...(1)DGN/R/L 3...DGNM 3... | 1.0/3.0/3.1 |
How can we improve?
How can we improve?