(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heavy-duty type.
Part Number |
---|
SGTBK329 |
SGTBK409 |
SGTBK509 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Height (mm) | Size L (mm) | Size A (mm) | Size B | Dimension H2 (mm) | Dimension H4 (mm) | Screw | Size A1 | Compatible Blade DG / SG / TG / HG / CG□□ | Clamp Wedge |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,425.00 ฿ 25,231.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 32 | 120 | 28 | 32 | 62 | 3 | SR-M6X16 DIN912 | 48 | 32-□ | BK 32-9 | ||
฿ 28,692.00 ฿ 26,396.64 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 40 | 135 | 35 | 52.6 | 90 | 23 | SR-M6X20 DIN912 | 60 | 52/53-□ | BK 40-9 | ||
฿ 32,056.00 ฿ 29,491.52 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 50 | 135 | 40 | 52.6 | 90 | 15 | SR-M6X20 DIN912 | 65 | 52/53-□ | BK 40-9 |
Loading...
Applicable Tip Shape | Others | Use | Major Diameter / End Surface | Clamp Shape | Others |
---|---|---|---|---|---|
Preferred Hand | No Preferred Hand | Detail Type | SGTBK (Strong type) | Application Details | Parting / Deep Grooving / End Surface Grooving |
Wrench | HW 5.0 |
How can we improve?
How can we improve?