1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tool Block SGTBF (Right-Angle Type)

Tool Block SGTBF (Right-Angle Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,014.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Right angle type tool block.
[Applications]
Cut-off, deep grooving, flange grooving.

 
Part Number
SGTBF25A
SGTBF32A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Height
(mm)
Size L
(mm)
Size A
(mm)
Size L1
(mm)

฿ 10,014.00

ICR HOLDER 1 Piece(s) 40 Day(s) 251022585

฿ 10,014.00

ICR HOLDER 1 Piece(s) 40 Day(s) 3211632100

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Major Diameter / End Surface Clamp Shape Others
Preferred Hand No Preferred Hand Size B 32 Detail Type SGTBF (Square type)
Application Details Parting / Deep Grooving / End Surface Grooving Dimension H2(mm) 48 Screw SR-M6X40 DIN912
Wrench HW 5.0 Size A1 48 Compatible Blade DG / SG / TG / HG / HF□□ 32-□