1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tang Mill (15 mm Blade) Tip Repertoire

Tang Mill (15 mm Blade) Tip Repertoire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 657.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thick vertical insert has high strength, allowing high feed.

 
Part Number
LNAT1506PNWIC908
LNAT1506PNWIC910
LNAT150625PNNMMIC928
LNAT150632PNNMMIC910
LNAT150632PNNMMIC928
LNKX1506PNNMMIC328
LNKX1506PNNMMIC4050
LNKX1506PNNMMIC908
LNKX1506PNNMMIC928
LNKX1506PNNMMIC950
LNKX1506PNNPLIC908
LNKX1506PNNPLIC910
LNKX1506PNNPLIC928
LNKX1506PNTNIC910
LNMT1506PNNMMIC328
LNMT1506PNNMMIC4050
LNMT1506PNNMMIC908
LNMT1506PNNMMIC928
LNMT1506PNNMMIC950
LNMT1506PNRHTIC910
LNMT1506PNRHTIC950
LNMT1506PNTNIC910
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Dimension s
(mm)
Material Dimension r
(mm)
Dimension f
(mm)
Dimension ap
(mm)
Size L
(mm)
Dimension α°
(mm)
Features

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLNAT..15: (Carbide Coating)13.85IC908-4.80-15.18-Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Cast Iron / High-Hardness MaterialLNAT..15: (Carbide Coating)13.85IC910-4.80-15.18-TiAlN PVD coating, excellent abrasion resistance.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / High-Hardness MaterialLNAT..15: (Carbide Coating)13.90IC9282.50.607.015-TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Cast Iron / High-Hardness MaterialLNAT..15: (Carbide Coating)13.90IC9103.20.507.01514°TiAlN PVD coating, excellent abrasion resistance.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 20 Day(s) Stainless Steel / High-Hardness MaterialLNAT..15: (Carbide Coating)13.90IC9283.20.507.01514°TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / High-Hardness MaterialLNKX..15...(Carbide Coating)-MM13.90IC3280.8-7.015-Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Cast Iron / High-Hardness MaterialLNKX..15: (Carbide Coating)13.90IC40500.8-7.015-MT CVD coating of Al + TiN on tough welding base material. Having excellent abrasion resistance and tenacity, it is suitable for high feed milling of medium to high cutting speed range.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLNKX..15...(Carbide Coating)-MM13.90IC9080.8-7.015-Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / High-Hardness MaterialLNKX..15...(Carbide Coating)-MM13.90IC9280.8-7.015-TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Steel / High-Hardness MaterialLNKX..15...(Carbide Coating)-PL13.90IC9500.8-7.015-TiAlN PVD coating, excellent abrasion resistance.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLNKX..15...(Carbide Coating)-PL13.90IC9080.8-7.015-Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Cast Iron / High-Hardness MaterialLNKX..15...(Carbide Coating)-PL13.90IC9100.8-7.015-TiAlN PVD coating, excellent abrasion resistance.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / High-Hardness MaterialLNKX..15...(Carbide Coating)-PL13.90IC9280.8-7.015-TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Cast Iron / High-Hardness MaterialLNKX..15...(Carbide Coating)-TN13.90IC9100.8-7.015-TiAlN PVD coating, excellent abrasion resistance.

฿ 657.00

ICR MILLING CHIP 10 Piece(s) 20 Day(s) Stainless Steel / High-Hardness MaterialLNMT..15: (Carbide Coating)13.95IC3280.8-7.015-Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 657.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Cast Iron / High-Hardness MaterialLNMT..15: (Carbide Coating)13.95IC40500.8-7.015-MT CVD coating of Al + TiN on tough welding base material. Having excellent abrasion resistance and tenacity, it is suitable for high feed milling of medium to high cutting speed range.

฿ 657.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLNMT..15: (Carbide Coating)13.95IC9080.8-7.015-Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 657.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / High-Hardness MaterialLNMT..15: (Carbide Coating)13.95IC9280.8-7.015-TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 657.00

ICR MILLING CHIP 10 Piece(s) 20 Day(s) Steel / High-Hardness MaterialLNMT..15: (Carbide Coating)13.95IC9500.8-7.015-TiAlN PVD coating, excellent abrasion resistance.

฿ 718.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Cast Iron / High-Hardness MaterialLNMT..15...(Carbide Coating)-HT13.90IC9100.8-12.0*15-TiAlN PVD coating, excellent abrasion resistance.

฿ 718.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Steel / High-Hardness MaterialLNMT..15...(Carbide Coating)-HT13.90IC9500.8-12.0*15-TiAlN PVD coating, excellent abrasion resistance.

฿ 657.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Cast Iron / High-Hardness MaterialLNMT..15: (Carbide Coating)13.95IC9100.8-7.015-TiAlN PVD coating, excellent abrasion resistance.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Size W(mm) 6 Use Shoulder Grinding/Trenching/Horizontal Surface Grinding