1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tongue Slot LNET (Tip)

Tongue Slot LNET (Tip)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 585.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

LNET (Insert)

 
Part Number
LNET124004TNIC910
LNET124004TNIC928
LNET124008TNIC928
LNET124504TNIC928
LNET124508TNIC910
LNET125504TNIC928
LNET125508TNIC910
LNET125508TNIC928
LNET125708TNIC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Dimension r
(mm)
Size W
(mm)
Features

฿ 585.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / High-Hardness MaterialIC9100.44.00TiAlN PVD coating, excellent abrasion resistance.

฿ 585.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialIC9280.44.00TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 585.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialIC9280.84.00TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 585.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialIC9280.44.50TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 585.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / High-Hardness MaterialIC9100.84.50TiAlN PVD coating, excellent abrasion resistance.

฿ 603.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialIC9280.45.50TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 603.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / High-Hardness MaterialIC9100.85.50TiAlN PVD coating, excellent abrasion resistance.

฿ 603.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialIC9280.85.50TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 603.00

ICR MILLING CHIP 10 Piece(s) 19 Day(s) Stainless Steel / High-Hardness MaterialIC9280.85.75TiAlN PVD coating on tough welding-base material. High blade tip strength.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) Clearance Angle N (0°) Detail Type LNET 12....TN For Grooving
w Allowable Tolerance(mm) ±0.01