(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Repertory of Handed Types and Neutral Types
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Nose R | Groove Width (For Grooving / Parting) | Dimension / R (mm) | Material | Type | Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 483.93 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 1.40(±0.04) | 0.16(±0.05) | IC807 | PVD Coating | C | ||
฿ 460.26 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 1.40(±0.04) | 0.16(±0.05) | IC807 | PVD Coating | J | ||
฿ 511.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 1.40(±0.04) | 0.16(±0.05) | IC808 | PVD Coating | J | ||
฿ 511.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 1.40(±0.04) | 0.16(±0.05) | IC830 | PVD Coating | J | ||
฿ 416.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 2.10(±0.04) | 0.20(±0.05) | IC20 | Carbide | A | ||
฿ 399.88 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 2.00(±0.04) | 0.20(±0.05) | IC20 | Carbide | C | ||
฿ 550.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 2.00(±0.04) | 0.20(±0.05) | IC808 | PVD Coating | C | ||
฿ 550.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 2.00(±0.04) | 0.20(±0.05) | IC830 | PVD Coating | C | ||
฿ 380.07 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 2.00(±0.04) | 0.20(±0.05) | IC20 | Carbide | J | ||
฿ 550.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 2.00(±0.04) | 0.20(±0.05) | IC808 | PVD Coating | J | ||
฿ 550.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 2.00(±0.04) | 0.20(±0.05) | IC830 | PVD Coating | J | ||
฿ 579.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 2.00(±0.04) | 0.02(±0.05) | IC808 | PVD Coating | JS | ||
฿ 579.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 2.00(±0.04) | 0.02(±0.05) | IC830 | PVD Coating | JS | ||
฿ 492.23 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 2.00(±0.04) | 0.20(±0.05) | IC808 | PVD Coating | JT | ||
฿ 492.23 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 2.00(±0.04) | 0.20(±0.05) | IC830 | PVD Coating | JT | ||
฿ 467.50 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 2.00(±0.04) | 0.20(±0.05) | IC908 | PVD Coating | JT | ||
฿ 467.50 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | 0.2 | 2.00(±0.04) | 0.20(±0.05) | IC928 | PVD Coating | JT | ||
฿ 519.00 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 2.00(±0.04) | 0.20(±0.05) | IC808 | PVD Coating | UT | ||
฿ 492.23 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 2.00(±0.04) | 0.20(±0.05) | IC830 | PVD Coating | UT | ||
฿ 467.50 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 2.00(±0.04) | 0.20(±0.05) | IC908 | PVD Coating | UT | ||
฿ 550.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 2.40(±0.04) | 0.16(±0.05) | IC808 | PVD Coating | C | ||
฿ 550.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 2.40(±0.04) | 0.16(±0.05) | IC830 | PVD Coating | C | ||
฿ 474.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC20 | Carbide | A | ||
฿ 530.22 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 3.00(±0.04) | 0.35 (±0.05) | IC808 | PVD Coating | C | ||
฿ 530.22 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 3.00(±0.04) | 0.35 (±0.05) | IC830 | PVD Coating | C | ||
฿ 474.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC20 | Carbide | C | ||
฿ 530.22 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC807 | PVD Coating | C | ||
฿ 592.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC808 | PVD Coating | C | ||
฿ 592.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC830 | PVD Coating | C | ||
฿ 564.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC908 | PVD Coating | C | ||
฿ 564.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC928 | PVD Coating | C | ||
฿ 452.49 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC20 | Carbide | J | ||
฿ 557.70 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC807 | PVD Coating | J | ||
฿ 592.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC808 | PVD Coating | J | ||
฿ 592.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC830 | PVD Coating | J | ||
฿ 564.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC908 | PVD Coating | J | ||
฿ 564.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC928 | PVD Coating | J | ||
฿ 592.00 | ICR INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 3.05(±0.04) | 0.02(±0.05) | IC808 | PVD Coating | JS | ||
฿ 530.22 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 3.05(±0.04) | 0.02(±0.05) | IC830 | PVD Coating | JS | ||
฿ 592.00 | ICR INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC808 | PVD Coating | JT | ||
฿ 530.22 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC830 | PVD Coating | JT | ||
฿ 506.10 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 3.05(±0.04) | 0.20(±0.05) | IC908 | PVD Coating | JT | ||
฿ 530.22 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 3.00(±0.04) | 0.30(±0.05) | IC808 | PVD Coating | UT | ||
฿ 557.70 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 3.00(±0.04) | 0.30(±0.05) | IC830 | PVD Coating | UT | ||
฿ 511.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Others | 4.05(±0.04) | 0.24(±0.05) | IC20 | Carbide | A | ||
฿ 483.93 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.04) | 0.24(±0.05) | IC20 | Carbide | C | ||
฿ 565.20 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.04) | 0.24(±0.05) | IC807 | PVD Coating | C | ||
฿ 635.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.04) | 0.24(±0.05) | IC808 | PVD Coating | C | ||
฿ 635.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.04) | 0.24(±0.05) | IC830 | PVD Coating | C | ||
฿ 599.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.04) | 0.24(±0.05) | IC908 | PVD Coating | C | ||
฿ 599.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Others | 4.00(±0.04) | 0.24(±0.05) | IC928 | PVD Coating | C | ||
฿ 565.20 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.04) | 0.24(±0.05) | IC807 | PVD Coating | J | ||
฿ 635.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.04) | 0.24(±0.05) | IC808 | PVD Coating | J | ||
฿ 635.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.04) | 0.24(±0.05) | IC830 | PVD Coating | J | ||
฿ 599.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.04) | 0.24(±0.05) | IC908 | PVD Coating | J | ||
฿ 599.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Others | 4.00(±0.04) | 0.24(±0.05) | IC928 | PVD Coating | J | ||
฿ 596.41 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.05(±0.04) | 0.24(±0.05) | IC808 | PVD Coating | JT | ||
฿ 565.20 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.05(±0.04) | 0.24(±0.05) | IC830 | PVD Coating | JT | ||
฿ 537.45 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 4.00(±0.04) | 0.30(±0.05) | IC908 | PVD Coating | UT | ||
฿ 519.00 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Others | 5.05(±0.04) | 0.25(±0.05) | IC20 | Carbide | C | ||
฿ 692.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 5.05(±0.04) | 0.25(±0.05) | IC808 | PVD Coating | C | ||
฿ 692.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 5.05(±0.04) | 0.25(±0.05) | IC830 | PVD Coating | C | ||
฿ 692.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 5.05(±0.04) | 0.25(±0.05) | IC808 | PVD Coating | J | ||
฿ 692.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 5.05(±0.04) | 0.25(±0.05) | IC830 | PVD Coating | J | ||
฿ 614.64 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 5.05(±0.04) | 0.25(±0.05) | IC808 | PVD Coating | JT | ||
฿ 614.64 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 5.05(±0.04) | 0.25(±0.05) | IC830 | PVD Coating | JT | ||
฿ 613.94 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 5.05(±0.04) | 0.25(±0.05) | IC908 | PVD Coating | JT | ||
฿ 613.94 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 5.00(±0.04) | 0.30(±0.05) | IC908 | PVD Coating | UT | ||
฿ 614.64 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 6.00(±0.04) | 0.85(±0.05) | IC908 | PVD Coating | UT | ||
฿ 646.01 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 6.30(±0.04) | 0.35 (±0.05) | IC808 | PVD Coating | C | ||
฿ 680.46 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 6.30(±0.04) | 0.35 (±0.05) | IC830 | PVD Coating | C | ||
฿ 646.01 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 6.35(±0.04) | 0.34(±0.05) | IC808 | PVD Coating | J | ||
฿ 680.46 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 6.35(±0.04) | 0.34(±0.05) | IC830 | PVD Coating | J | ||
฿ 680.46 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 6.35(±0.04) | 0.34(±0.05) | IC830 | PVD Coating | JT | ||
฿ 708.72 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 7.05(±0.04) | 0.50(±0.05) | IC808 | PVD Coating | JT | ||
฿ 746.98 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 7.05(±0.04) | 0.50(±0.05) | IC830 | PVD Coating | JT | ||
฿ 708.72 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 7.00(±0.04) | 0.50(±0.05) | IC830 | PVD Coating | W | ||
฿ 887.27 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 8.00(±0.04) | 0.50(±0.05) | IC808 | PVD Coating | C | ||
฿ 841.99 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 8.00(±0.04) | 0.50(±0.05) | IC830 | PVD Coating | C | ||
฿ 1,132.78 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 9.50(±0.04) | 0.50(±0.05) | IC808 | PVD Coating | C | ||
฿ 1,132.78 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 9.50(±0.04) | 0.50(±0.05) | IC830 | PVD Coating | C | ||
฿ 1,862.96 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 12.70(±0.04) | 0.85(±0.05) | IC808 | PVD Coating | W |
Loading...
Shape | Others | Use | Grooving / Parting | No. of Usable Corners | 1 |
---|---|---|---|---|---|
Breaker Application | Finish | Preferred Hand | No Preferred Hand | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
Detail Type | TAG... (Tip for parting and grooving) |
How can we improve?
How can we improve?