(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
Used for parting and grooving steel materials.
[Features]
Automatic lathe type and general purpose type are available.
Part Number |
---|
SGTHL25253 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Preferred Hand | Shank Height (mm) | Dimension H = H1 (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Size L (mm) | Size L1 (mm) | Dimension H4 (mm) | Dimension H2 (mm) | Applicable Tip | W Chip Width |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,311.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 3.1 | 52 | Left Handed | 25 | 25 | 25 | 52 | 2.4 | 150 | 25 | - | 30 | GTN/R/L 3 | 3.1 |
Loading...
Use | Outer Diameter Grooving / Cut Off | No. of Corners Used by Tip | 1 Corner | Removal Wrench | ESG-1 |
---|
Please check the type/dimensions/specifications of the part SGTHL25253 in the Self Grip (T Cut) Blade for Plunging, Integrated Holder, for Automatic Lathe, General Purpose Type series.
Part Number |
---|
SGTHL192 |
SGTHL193 |
SGTHL20203 |
SGTHR102 |
SGTHR122 |
SGTHR162 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Preferred Hand | Shank Height (mm) | Dimension H = H1 (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Size L (mm) | Size L1 (mm) | Dimension H4 (mm) | Dimension H2 (mm) | Applicable Tip | W Chip Width |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,163.00 | 1 Piece(s) | 40 Day(s) | 2.2/2.4 | 35 | Left Handed | 19 | 19 | 12.7 | 35 | 1.6 | 110 | 21 | - | 23 | GTN/R/L 2/2.4 | 2.2/2.4 | ||
฿ 7,163.00 | 1 Piece(s) | 40 Day(s) | 3.1 | 35 | Left Handed | 19 | 19 | 12.7 | 35 | 2.4 | 110 | 21 | - | 23 | GTN/R/L 3 | 3.1 | ||
฿ 8,192.00 | 1 Piece(s) | 40 Day(s) | 3.1 | 45 | Left Handed | 20 | 20 | 20 | 45 | 2.4 | 120 | 25 | - | 25 | GTN/R/L 3 | 3.1 | ||
฿ 6,412.00 | 1 Piece(s) | 40 Day(s) | 2.2/2.4 | 28 | Right Handed | 10 | 10 | 10 | 28 | 1.6 | 86 | 18 | 5 | 19 | GTN/R/L 2/2.4 | 2.2/2.4 | ||
฿ 6,412.00 | 1 Piece(s) | 40 Day(s) | 2.2/2.4 | 30 | Right Handed | 12 | 12 | 10 | 30 | 1.6 | 110 | 18 | 4 | 19 | GTN/R/L 2/2.4 | 2.2/2.4 | ||
฿ 6,728.00 | 1 Piece(s) | 15 Day(s) | 2.2/2.4 | 30 | Right Handed | 16 | 16 | 10 | 30 | 1.6 | 110 | 18 | - | 23 | GTN/R/L 2/2.4 | 2.2/2.4 |
How can we improve?
How can we improve?