1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self Grip (T Cut) Blade for Plunging (SGIH324)

ICR HOLDER

Self Grip (T Cut) Blade for Plunging (SGIH324)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

When using T cut, the F cut and DO GRIP are recommended.

 
Part Number
SGIH324
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Processing Diameter
(mm)
Shank Height
(mm)
Size B
(mm)
Dimension φDmax
(mm)
Size A
(mm)
Size L
(mm)
Dimension H3
(mm)
Applicable Tip W Chip Width Applicable Blocks

฿ 6,847.00

ICR HOLDER 1 Piece(s) 15 Day(s) 4.110032321003.215025.0GTN/R/L 44.1SGTBU□-6G SGTBF□-A SGTBK32-9 UBHCR/L□-32

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Cut Off Preferred Hand No Preferred Hand No. of Corners Used by Tip 1 Corner
Removal Wrench ESG-1

Please check the type/dimensions/specifications of the part SGIH324 in the Self Grip (T Cut) Blade for Plunging series.

Products with similar specification

Part Number
SGIH192
SGIH262
SGIH263
SGIH264
SGIH323
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Maximum Processing Diameter
(mm)
Shank Height
(mm)
Size B
(mm)
Dimension φDmax
(mm)
Size A
(mm)
Size L
(mm)
Dimension H3
(mm)
Applicable Tip W Chip Width Applicable Blocks

฿ 5,779.00

1 Piece(s) 15 Day(s) 2.2/2.4401919.0401.68615.7GTN/R/L 2/2.42.2/2.4SGTBN-16-2 SGTBR/L19-2

฿ 5,779.00

1 Piece(s) 15 Day(s) 2.2/2.4502626501.611021.4GTN/R/L 2/2.42.2/2.4SGTBN16-5 SGTBU□-5G SGTBR/L25-6 UBHCR/L20-26

฿ 5,779.00

1 Piece(s) 15 Day(s) 3.1752626752.411021.4GTN/R/L 33.1SGTBN16-5 SGTBU□-5G SGTBR/L25-6 UBHCR/L20-26

฿ 6,253.00

1 Piece(s) 15 Day(s) 4.1802626803.211021.4GTN/R/L 44.1SGTBN16-5 SGTBU□-5G SGTBR/L25-6 UBHCR/L20-26

฿ 6,847.00

1 Piece(s) 15 Day(s) 3.110032321002.415025.0GTN/R/L 33.1SGTBU□-6G SGTBF□-A SGTBK32-9 UBHCR/L□-32