(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
When using T cut, the F cut and DO GRIP are recommended.
Part Number |
---|
SGIH324 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Shank Height (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Size L (mm) | Dimension H3 (mm) | Applicable Tip | W Chip Width | Applicable Blocks |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,847.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 4.1 | 100 | 32 | 32 | 100 | 3.2 | 150 | 25.0 | GTN/R/L 4 | 4.1 | SGTBU□-6G SGTBF□-A SGTBK32-9 UBHCR/L□-32 |
Loading...
Use | Outer Diameter Grooving / Cut Off | Preferred Hand | No Preferred Hand | No. of Corners Used by Tip | 1 Corner |
---|---|---|---|---|---|
Removal Wrench | ESG-1 |
Please check the type/dimensions/specifications of the part SGIH324 in the Self Grip (T Cut) Blade for Plunging series.
Part Number |
---|
SGIH192 |
SGIH262 |
SGIH263 |
SGIH264 |
SGIH323 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Shank Height (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Size L (mm) | Dimension H3 (mm) | Applicable Tip | W Chip Width | Applicable Blocks |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,779.00 | 1 Piece(s) | 15 Day(s) | 2.2/2.4 | 40 | 19 | 19.0 | 40 | 1.6 | 86 | 15.7 | GTN/R/L 2/2.4 | 2.2/2.4 | SGTBN-16-2 SGTBR/L19-2 | ||
฿ 5,779.00 | 1 Piece(s) | 15 Day(s) | 2.2/2.4 | 50 | 26 | 26 | 50 | 1.6 | 110 | 21.4 | GTN/R/L 2/2.4 | 2.2/2.4 | SGTBN16-5 SGTBU□-5G SGTBR/L25-6 UBHCR/L20-26 | ||
฿ 5,779.00 | 1 Piece(s) | 15 Day(s) | 3.1 | 75 | 26 | 26 | 75 | 2.4 | 110 | 21.4 | GTN/R/L 3 | 3.1 | SGTBN16-5 SGTBU□-5G SGTBR/L25-6 UBHCR/L20-26 | ||
฿ 6,253.00 | 1 Piece(s) | 15 Day(s) | 4.1 | 80 | 26 | 26 | 80 | 3.2 | 110 | 21.4 | GTN/R/L 4 | 4.1 | SGTBN16-5 SGTBU□-5G SGTBR/L25-6 UBHCR/L20-26 | ||
฿ 6,847.00 | 1 Piece(s) | 15 Day(s) | 3.1 | 100 | 32 | 32 | 100 | 2.4 | 150 | 25.0 | GTN/R/L 3 | 3.1 | SGTBU□-6G SGTBF□-A SGTBK32-9 UBHCR/L□-32 |
How can we improve?
How can we improve?