1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self Grip (F Cut) Blade for Plunging, Integrated Holder, for General Purpose Lathe, Strengthened Type (Part Number)

Self Grip (F Cut) Blade for Plunging, Integrated Holder, for General Purpose Lathe, Strengthened Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,728.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
Used for parting off and deep grooving of steel materials on general purpose lathe.
[Features]
Integrated self-grip holder.

 
Part Number
SGTFR16163D35
SGTFR20203
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Processing Diameter
(mm)
Shank Height
(mm)
Dimension H = H1
(mm)
Size B
(mm)
Dimension φDmax
(mm)
Size L
(mm)
Size L1
(mm)
Dimension H4
(mm)
W Chip Width Holder Shape

฿ 6,728.00

ICR HOLDER 1 Piece(s) 15 Day(s) 3.135161616351101843.1C

฿ 8,192.00

ICR HOLDER 1 Piece(s) 15 Day(s) 35220202052120--3B

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Cut Off Preferred Hand Right Handed No. of Corners Used by Tip 1 Corner
Size A(mm) 2.4 Applicable Tip GFN/R/L 3 Removal Wrench ESG-1