1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Self-Grip (F-Cut) General-Purpose Integrated Holder for Cut-Off Processing, for CNC Lathes (Jet Cut), for Automatic Lathes (SGAFR81.6)

ICR HOLDER

Self-Grip (F-Cut) General-Purpose Integrated Holder for Cut-Off Processing, for CNC Lathes (Jet Cut), for Automatic Lathes (SGAFR81.6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Integrated holder for parting off
General purpose, for CNC lathes (JETCUT), for automatic lathes

 
Part Number
SGAFR81.6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Processing Diameter
(mm)
Shank Height
(mm)
Dimension H = H1
(mm)
Size B
(mm)
Dimension φDmax
(mm)
Size A
(mm)
Size L
(mm)
Size L1
(mm)
Dimension H4
(mm)
Applicable Tip W Chip Width

฿ 8,311.00

ICR HOLDER 1 Piece(s) 40 Day(s) 1.626888261.2120144GFN/R/L 1.61.6

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Cut Off Preferred Hand Right Handed No. of Corners Used by Tip 1 Corner
Removal Wrench ESG-0.5

Please check the type/dimensions/specifications of the part SGAFR81.6 in the Self-Grip (F-Cut) General-Purpose Integrated Holder for Cut-Off Processing, for CNC Lathes (Jet Cut), for Automatic Lathes series.

Products with similar specification

Part Number
SGAFR101.6
SGAFR121.6
SGAFR141.2D18
SGAFR141.6
SGAFR81.2D18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Maximum Processing Diameter
(mm)
Shank Height
(mm)
Dimension H = H1
(mm)
Size B
(mm)
Dimension φDmax
(mm)
Size A
(mm)
Size L
(mm)
Size L1
(mm)
Dimension H4
(mm)
Applicable Tip W Chip Width

฿ 8,311.00

1 Piece(s) 40 Day(s) 1.628101010281.2120152GFN/R/L 1.61.6

฿ 8,509.00

1 Piece(s) 40 Day(s) 1.630121212301.2140--GFN/R/L 1.61.6

฿ 7,757.00

1 Piece(s) 15 Day(s) 1.218141414180.9314012-GFN/R/L 1.21.2

฿ 8,509.00

1 Piece(s) 15 Day(s) 1.635141414351.2140--GFN/R/L 1.61.6

฿ 7,243.00

1 Piece(s) 15 Day(s) 1.218888180.93120124GFN/R/L 1.21.2