(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Integrated holder for parting off
General purpose, for CNC lathes (JETCUT), for automatic lathes
Part Number |
---|
SGAFR81.6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Shank Height (mm) | Dimension H = H1 (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Size L (mm) | Size L1 (mm) | Dimension H4 (mm) | Applicable Tip | W Chip Width |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,311.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 1.6 | 26 | 8 | 8 | 8 | 26 | 1.2 | 120 | 14 | 4 | GFN/R/L 1.6 | 1.6 |
Loading...
Use | Outer Diameter Grooving / Cut Off | Preferred Hand | Right Handed | No. of Corners Used by Tip | 1 Corner |
---|---|---|---|---|---|
Removal Wrench | ESG-0.5 |
Please check the type/dimensions/specifications of the part SGAFR81.6 in the Self-Grip (F-Cut) General-Purpose Integrated Holder for Cut-Off Processing, for CNC Lathes (Jet Cut), for Automatic Lathes series.
Part Number |
---|
SGAFR101.6 |
SGAFR121.6 |
SGAFR141.2D18 |
SGAFR141.6 |
SGAFR81.2D18 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Shank Height (mm) | Dimension H = H1 (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Size L (mm) | Size L1 (mm) | Dimension H4 (mm) | Applicable Tip | W Chip Width |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,311.00 | 1 Piece(s) | 40 Day(s) | 1.6 | 28 | 10 | 10 | 10 | 28 | 1.2 | 120 | 15 | 2 | GFN/R/L 1.6 | 1.6 | ||
฿ 8,509.00 | 1 Piece(s) | 40 Day(s) | 1.6 | 30 | 12 | 12 | 12 | 30 | 1.2 | 140 | - | - | GFN/R/L 1.6 | 1.6 | ||
฿ 7,757.00 | 1 Piece(s) | 15 Day(s) | 1.2 | 18 | 14 | 14 | 14 | 18 | 0.93 | 140 | 12 | - | GFN/R/L 1.2 | 1.2 | ||
฿ 8,509.00 | 1 Piece(s) | 15 Day(s) | 1.6 | 35 | 14 | 14 | 14 | 35 | 1.2 | 140 | - | - | GFN/R/L 1.6 | 1.6 | ||
฿ 7,243.00 | 1 Piece(s) | 15 Day(s) | 1.2 | 18 | 8 | 8 | 8 | 18 | 0.93 | 120 | 12 | 4 | GFN/R/L 1.2 | 1.2 |
How can we improve?
How can we improve?