(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
F-cut type blade.
[Applications]
Suitable for parting-off and deep grooving.
Part Number |
---|
SGFH191 |
SGFH261 |
SGFH261.2 |
SGFH262 |
SGFH263 |
SGFH321 |
SGFH323 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Shank Height (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Size L (mm) | Dimension H3 (mm) | Applicable Tip | W Chip Width | Removal Wrench | Applicable Blocks |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 1.6 | 32 | 19 | 19.0 | 32 | 1.2 | 86 | 15.7 | GFN/R/L 1.6 | 1.6 | ESG-0.5 | SGTBN16-2 SGTBR/L19-2 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 1.6 | 35 | 26 | 26 | 35 | 1.2 | 110 | 21.4 | GFN/R/L 1.6 | 1.6 | ESG-0.5 | SGTBN16-5 SGTBU□-5G SGTBR/L25-6 UBHCR/L20-26 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 1.2 | 20 | 26 | 26 | 20 | 0.93 | 110 | 21.4 | GFN/R/L 1.2 | 1.2 | ESG-0.5 | SGTBN16-5 SGTBU□-5G SGTBR/L25-6 UBHCR/L20-26 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 2.2/2.4 | 50 | 26 | 26 | 50 | 1.6 | 110 | 21.4 | GFN/R/L 2/2.4 | 2.2/2.4 | ESG-1 | SGTBN16-5 SGTBU□-5G SGTBR/L25-6 UBHCR/L20-26 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 3 | 75 | 26 | 26 | 75 | 2.4 | 110 | 21.4 | GFN/R/L 3 | 3 | ESG-1 | SGTBN16-5 SGTBU□-5G SGTBR/L25-6 UBHCR/L20-26 | ||
฿ 6,847.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 1.6 | 38 | 32 | 32 | 38 | 1.2 | 150 | 24.8 | GFN/R/L 1.6 | 1.6 | ESG-0.5 | SGTBF□-A SGTBU□-6G SGTBK32-9 UBHCR/L□-32 | ||
฿ 5,780.97 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 3 | 100 | 32 | 32 | 100 | 2.4 | 150 | 24.8 | GFN/R/L 3 | 3 | ESG-1 | SGTBF□-A SGTBU□-6G SGTBK32-9 UBHCR/L□-32 |
Loading...
Use | Outer Diameter Grooving / Cut Off | Preferred Hand | No Preferred Hand | No. of Corners Used by Tip | 1 Corner |
---|
How can we improve?
How can we improve?