1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self Grip (F Cut) Tip for Plunging

Self Grip (F Cut) Tip for Plunging
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Abundant Insert Repertory

 
Part Number
GFN1.2JIC20
GFN1.2JIC328
GFN1.2JIC354
GFN1.2JSIC328
GFN1.6IC20
GFN1.6IC54
GFN1.6IC1028
GFN1.6IC328
GFN1.6IC354
GFN1.6IC908
GFN1.6JIC20
GFN1.6JIC1028
GFN1.6JIC328
GFN1.6JIC354
GFN1.6JIC908
GFN2BIC354
GFN2IC354
GFN2.4IC354
GFN3BIC328
GFN3BIC354
GFN3EIC30N
GFN3IC20
GFN3IC328
GFN3IC354
GFN3IC908
GFN3JIC328
GFN3WIC354
GFN4BIC1028
GFN4BIC354
GFN4IC354
GFN6IC354
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Material Type Insert Variety

฿ 407.13

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers1.20(+0.03/-0.04)GFN-J Type0.14(±0.05)IC20Carbide-

฿ 511.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.20(+0.03/-0.04)GFN-J Type0.14(±0.05)IC328PVD Coating-

฿ 511.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelOthers1.20(+0.03/-0.04)GFN-J Type0.14(±0.05)IC354PVD Coating-

฿ 526.26

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.20(+0.03/-0.04)GFN-JS Type0.02(±0.05)IC328PVD Coating-

฿ 417.41

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers1.60(+0.03/-0.04)GFN0.16(±0.05)IC20Carbide-

฿ 417.41

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelOthers1.60(+0.03/-0.04)GFN0.16(±0.05)IC54Carbide-

฿ 515.38

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelOthers1.60(+0.03/-0.04)GFN0.16(±0.05)IC1028PVD Coating-

฿ 521.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.60(+0.03/-0.04)GFN0.16(±0.05)IC328PVD Coating-

฿ 521.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelOthers1.60(+0.03/-0.04)GFN0.16(±0.05)IC354PVD Coating-

฿ 521.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.60(+0.03/-0.04)GFN0.16(±0.05)IC908PVD Coating-

฿ 417.41

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers1.58(+0.03/-0.04)GFN-J Type0.16(±0.05)IC20Carbide-

฿ 521.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelOthers1.58(+0.03/-0.04)GFN-J Type0.16(±0.05)IC1028PVD Coating-

฿ 521.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.58(+0.03/-0.04)GFN-J Type0.16(±0.05)IC328PVD Coating-

฿ 521.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelOthers1.58(+0.03/-0.04)GFN-J Type0.16(±0.05)IC354PVD Coating-

฿ 521.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.58(+0.03/-0.04)GFN-J Type0.16(±0.05)IC908PVD Coating-

฿ 550.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel0.22.20(+0.03/-0.04)GFN-B Type0.20(±0.05)IC354PVD Coating-

฿ 550.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelOthers2.20(+0.03/-0.04)GFN0.16(±0.05)IC354PVD Coating-

฿ 550.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelOthers2.40(+0.03/-0.04)GFN0.16(±0.05)IC354PVD Coating-

฿ 596.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers3.02(+0.04/-0.05)GFN-B Type0.30(±0.05)IC328PVD CoatingCorner R Large Tip

฿ 596.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelOthers3.02(+0.04/-0.05)GFN-B Type0.30(±0.05)IC354PVD CoatingCorner R Large Tip

฿ 506.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.23.00(+0.04/-0.05)GFN-E Type0.20(±0.05)IC30NCermetHoning Large Tip

฿ 503.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.23.00(+0.04/-0.05)GFN0.20(±0.05)IC20Carbide-

฿ 596.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.23.00(+0.04/-0.05)GFN0.20(±0.05)IC328PVD Coating-

฿ 596.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel0.23.00(+0.04/-0.05)GFN0.20(±0.05)IC354PVD Coating-

฿ 596.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23.00(+0.04/-0.05)GFN0.20(±0.05)IC908PVD Coating-

฿ 596.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers3.00(+0.04/-0.05)GFN-J Type0.25(±0.05)IC328PVD Coating-

฿ 596.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel0.23.0(+0.04/-0.05)GFN-W Type0.20(±0.05)IC354PVD Coating-

฿ 620.59

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel0.44.06(+0.04/-0.05)GFN-B Type0.40(±0.05)IC1028PVD CoatingCorner R Large Tip

฿ 635.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel0.44.06(+0.04/-0.05)GFN-B Type0.40(±0.05)IC354PVD CoatingCorner R Large Tip

฿ 635.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelOthers4.05(+0.04/-0.05)GFN0.24(±0.05)IC354PVD Coating-

฿ 732.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelOthers6.39(+0.04/-0.05)GFN0.35 (±0.05)IC354PVD Coating-

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 1
Breaker Application Finish Preferred Hand No Preferred Hand Outer Diameter / Inner Diameter (For Tapping) Major Diameter