Slotter Heliquad / Helimill FDN (For Groove Processing)

Brand :
ISCAR

Caution

    Product Description

    [Specifications]
    - Machining Application: Plane
    - Finish category: Finishing
    - Inversed Spot Facing: Applicable
    - Work material: General steel/Quenched and tempered steel/High hardness steel/Stainless Steel/Cast Iron/Titanium
    - Compatible Tip Material: Carbide Coat
    - T slot processing: Applicable
    - Mounting Method: With handle
    - Details Type: FDN
    - Blade diameter D(φ): 80/100/125
    - Shank diameter (d) (mm): 22/27/32
    - Number of flutes(sheet): 14/16
    - Maximum Cutting Depth (Ad)(mm): 8/10/12/16
    - Cutter Thickness: 8/10/12/16
    - Mass(g): 350/550/1150/1200
    - Torx Key: T-7/51/T-15/51
    - Blade rows: 7/8

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Slotter Heliquad / Helimill FDN (For Groove Processing) | ISCAR | MISUMI Thailand