1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slitter (Tip for SGSF) Tip Repertoire

Slitter (Tip for SGSF) Tip Repertoire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A self-restraining, throwaway type metal saw.

 
Part Number
GSFN1.6IC328
GSFN2IC328
GSFN2IC908
GSFN2.4IC328
GSFN2.4IC928
GSFN3IC20
GSFN3IC250
GSFN3IC328
GSFN3IC908
GSFN3IC928
GSFN3JIC20
GSFN3JIC328
GSFN3JIC908
GSFN4IC20
GSFN4IC328
GSFN4IC908
GSFN4IC928
GSFN5IC20
GSFN5IC328
GSFN5IC908
GSFN6CIC328
GSFU1.4IC328
GSFU3IC328
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Material Dimension r
(mm)
Size W
(mm)
Features

฿ 718.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialGSFNIC3280.161.59Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 635.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / High-Hardness MaterialGSFNIC3280.162.00Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 635.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialGSFNIC9080.162.00Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 635.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialGSFNIC3280.162.38Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 635.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialGSFNIC9280.162.38TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 550.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyGSFNIC200.23Carbide (Equivalent to K10). Excellent abrasion resistance, for medium to finish processing.

฿ 653.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Steel / High-Hardness MaterialGSFNIC2500.23TiN PVD coating, excellent toughness and abrasion resistance. For medium to high speed machining, medium and rough finishing.

฿ 653.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialGSFNIC3280.23Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 653.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialGSFNIC9080.23Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 653.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialGSFNIC9280.23TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 550.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyGSFN-J TypeIC200.23Carbide (Equivalent to K10). Excellent abrasion resistance, for medium to finish processing.

฿ 653.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialGSFN-J TypeIC3280.23Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 653.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialGSFN-J TypeIC9080.23Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 592.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyGSFNIC200.244.04Carbide (Equivalent to K10). Excellent abrasion resistance, for medium to finish processing.

฿ 696.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialGSFNIC3280.244.04Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 696.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialGSFNIC9080.244.04Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 696.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialGSFNIC9280.244.04TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 635.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyGSFNIC200.284.98Carbide (Equivalent to K10). Excellent abrasion resistance, for medium to finish processing.

฿ 754.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialGSFNIC3280.284.98Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 754.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialGSFNIC9080.284.98Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 796.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialGSFN-C TypeIC3280.56.41Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 779.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialGSFUIC3280.671.34Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 703.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialGSFUIC3281.53.02Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) Clearance Angle C (7°) w Allowable Tolerance(mm) ±0.05