(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Vertical Set Insert Using 2 Corners
Shape (First Character in Model Number) | D (55° Diamond) | Work Material | Steel / High-Hardness Material | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Detail Type | T290 LNMT 0502... Vertical Setting 2 Corner Using Tip | Dimension s(mm) | 5.8 | Material | IC5400 |
Dimension r(mm) | 0.4 | Size W(mm) | 2.8 | Dimension f(mm) | 1 |
Dimension ap(mm) | 5 | Size L(mm) | 5.7 | Features | Highly durable and ultra-fine powderer/ultra-hard base material new MTCVD and alpha Al2O3 coating. Ideal for gray cast iron high speed milling and provides a long tool life. |
Use | Shoulder Grinding/Horizontal Surface Grinding/Plunging |
Please check the type/dimensions/specifications of the part T290LNMT050204TRIC5400 in the Sumo Drill (5 mm Hilt) Tip series.
How can we improve?
How can we improve?