(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Machining Diameter: 8.0 mm to 32.9 mm
Part Number |
---|
DCN09507612A8D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Work Material | Overall Length (L) (mm) | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Dimension φd1 (mm) | Merchandise Name | Dimension φPd (mm) | Accessories | Compatible Head 1 | Compatible Head 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,557.00 ฿ 17,992.44 | ICR INDEXABLE TOOLS | 1 Piece(s) | 19 Day(s) | 9.5~9.9 | 76 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 136.8 | 76 | 91.8 | 45 | 12 | 16 | DCN 095-076-12A-8D | 9 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N,FCP,ICF | 095~099 |
Loading...
Link Model | End Mill Link | Coating Presence | None | Oil-Hole Presence | None |
---|---|---|---|---|---|
Link Model | A | Processing Depth | 8XD | Parts Series | SUMOCHAM (Head replaceable type drill body) |
Name | DCN-8D |
Please check the type/dimensions/specifications of the part DCN09507612A8D in the SUMOCHAM (Head Replacement Type Drill Body) DCN-8D, Machining Diameter 8.0 mm–32.9 mm series.
Part Number |
---|
DCN08506812A8D |
DCN11008816A8D |
DCN12510016A8D |
DCN13510816A8D |
DCN14011216A8D |
DCN20016025A8D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Work Material | Overall Length (L) (mm) | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Dimension φd1 (mm) | Merchandise Name | Dimension φPd (mm) | Accessories | Compatible Head 1 | Compatible Head 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,557.00 | 1 Piece(s) | 19 Day(s) | 8.5~8.9 | 68 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 128.4 | 68 | 83.4 | 45 | 12 | 16 | DCN 085-068-12A-8D | 8 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N,FCP | 085~089 | ||
฿ 19,583.00 | 1 Piece(s) | 40 Day(s) | 11.0~11.4 | 88 | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 152.6 | 88 | 104.6 | 48 | 16 | 20 | DCN 110-088-16A-8D | 11 | Detachable Key: K DCN 10-13.99 | ICP/M/K/N,FCP,ICF | 110~114 | ||
฿ 21,270.00 | 1 Piece(s) | 15 Day(s) | 12.5~12.9 | 100 | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 165 | 100 | 117 | 48 | 16 | 20 | DCN 125-100-16A-8D | 12 | Detachable Key: K DCN 10-13.99 | ICP/M/K/N,FCP,ICF | 125~129 | ||
฿ 21,270.00 | 1 Piece(s) | 15 Day(s) | 13.5 to 13.9 | 108 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 173.6 | 108 | 125.6 | 48 | 16 | 20 | DCN 135-108-16A-8D | 13 | Detachable Key: K DCN 10-13.99 | ICP/M/K/N,FCP | 135~139 | ||
฿ 19,583.00 | 1 Piece(s) | 40 Day(s) | 14.0~14.4 | 112 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 180.1 | 112 | 132.1 | 48 | 16 | 20 | DCN 140-112-16A-8D | 14 | Detachable Key: K DCN 14-17.99 | ICP/M/K/N,FCP | 140~144 | ||
฿ 28,728.00 | 1 Piece(s) | 40 Day(s) | 20.0~20.9 | 160 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 247.6 | 160 | 191.6 | 56 | 25 | 32 | DCN 200-160-25A-8D | 20 | Detachable Key: K DCN 18-21.99 | ICP/M/K/N,FCP | 200~209 |
How can we improve?
How can we improve?