1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
SUMOCHAM (Head Replacement Type Drill Body) DCN-5D, Machining Diameter 6.0 mm–32.9 mm (Part Number)

ICR INDEXABLE TOOLS

SUMOCHAM (Head Replacement Type Drill Body) DCN-5D, Machining Diameter 6.0 mm–32.9 mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,028.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The cutting force increases the gripping force of the head, enabling stable machining, and is a part for SUMOCHAM that achieves proper internal lubrication through the coolant hole at the tip of the holder.

 
Part Number
DCN06503312A5D SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTurning Diameter φd
(mm)
Groove Length (ℓ)
(mm)
Work Material Overall Length (L)
(mm)
Link Model Size L
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Merchandise Name Dimension φPd
(mm)
Accessories Compatible Head 1 Compatible Head 2

฿ 16,324.00

฿ 15,016.45

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 6.5~6.933General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]91.8A3346.8451216DCN 065-033-12A-5D6Detachable Key: K DCN 6-9.99ICP/M/K/N065~069

Loading...

  1. 1

Basic Information

Link Model End Mill Link Coating Presence None Oil-Hole Presence None
Processing Depth 5XD Parts Series SUMOCHAM (Head replaceable type drill body) Name DCN-5D

Please check the type/dimensions/specifications of the part DCN06503312A5D in the SUMOCHAM (Head Replacement Type Drill Body) DCN-5D, Machining Diameter 6.0 mm–32.9 mm series.

Products with similar specification

Part Number
DCN06003012A5D
DCN06003012R5D
DCN06503312R5D
DCN07003512A5D
DCN08004012A5D
DCN08504212A5D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTurning Diameter φd
(mm)
Groove Length (ℓ)
(mm)
Work Material Overall Length (L)
(mm)
Link Model Size L
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Merchandise Name Dimension φPd
(mm)
Accessories Compatible Head 1 Compatible Head 2

฿ 16,324.00

1 Piece(s) 19 Day(s) 6.0~6.430Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]89A3044.0451216DCN 060-030-12A-5D6Detachable Key: K DCN 6-9.99ICP/M/K/N,ICF060~064

฿ 15,661.00

1 Piece(s) 19 Day(s) 6.0~6.430Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]89R3044.0451216DCN 060-030-12R-5D6Detachable Key: K DCN 6-9.99ICP/M/K/N,ICF060~064

฿ 15,661.00

1 Piece(s) 19 Day(s) 6.5~6.933Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]91.8R3346.8451216DCN 065-033-12R-5D6Detachable Key: K DCN 6-9.99ICP/M/K/N065~069

฿ 16,324.00

1 Piece(s) 19 Day(s) 7.0~7.435Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]94.6A3549.6451216DCN 070-035-12A-5D7Detachable Key: K DCN 6-9.99ICP/M/K/N070~074

฿ 15,028.00

1 Piece(s) 15 Day(s) 8.0~8.440Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]100.4A4055.4451216DCN 080-040-12A-5D8Detachable Key: K DCN 6-9.99ICP/M/K/N,FCP080~084

฿ 15,028.00

1 Piece(s) 40 Day(s) 8.5~8.942Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]102.7A4257.7451216DCN 085-042-12A-5D8Detachable Key: K DCN 6-9.99ICP/M/K/N,FCP085~089