(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The cutting force increases the gripping force of the head, enabling stable machining, and is a part for SUMOCHAM that achieves proper internal lubrication through the coolant hole at the tip of the holder.
Part Number |
---|
DCN09504812A5D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Work Material | Overall Length (L) (mm) | Link Model | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Dimension φd1 (mm) | Merchandise Name | Dimension φPd (mm) | Accessories | Compatible Head 1 | Compatible Head 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,028.00 ฿ 13,824.26 | ICR INDEXABLE TOOLS | 1 Piece(s) | 15 Day(s) | 9.5~9.9 | 48 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 108.3 | A | 48 | 63.3 | 45 | 12 | 16 | DCN 095-048-12A-5D | 9 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N,FCP,ICF | 095~099 |
Loading...
Link Model | End Mill Link | Coating Presence | None | Oil-Hole Presence | None |
---|---|---|---|---|---|
Processing Depth | 5XD | Parts Series | SUMOCHAM (Head replaceable type drill body) | Name | DCN-5D |
How can we improve?
How can we improve?