(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The cutting force increases the gripping force of the head, enabling stable machining, and is a part for SUMOCHAM that achieves proper internal lubrication through the coolant hole at the tip of the holder.
Part Number |
---|
DCN23011532A5D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Work Material | Overall Length (L) (mm) | Link Model | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Dimension φd1 (mm) | Merchandise Name | Dimension φPd (mm) | Accessories | Compatible Head 1 | Compatible Head 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,360.00 ฿ 24,251.20 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 23.0~23.9 | 115 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | 211.4 | A | 115 | 151.4 | 60 | 32 | 42 | DCN 230-115-32A-5D | 23 | Detachable Key: K DCN 22-26.99 | ICP/M/K/N,FCP | 230~239 |
Loading...
Link Model | End Mill Link | Coating Presence | None | Oil-Hole Presence | None |
---|---|---|---|---|---|
Processing Depth | 5XD | Parts Series | SUMOCHAM (Head replaceable type drill body) | Name | DCN-5D |
Please check the type/dimensions/specifications of the part DCN23011532A5D in the SUMOCHAM (Head Replacement Type Drill Body) DCN-5D, Machining Diameter 6.0 mm–32.9 mm series.
Part Number |
---|
DCN06503312A5D |
DCN06503312R5D |
DCN07003512A5D |
DCN08004012A5D |
DCN24012032A5D |
DCN25012532A5D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Work Material | Overall Length (L) (mm) | Link Model | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Dimension φd1 (mm) | Merchandise Name | Dimension φPd (mm) | Accessories | Compatible Head 1 | Compatible Head 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,324.00 | 1 Piece(s) | 15 Day(s) | 6.5~6.9 | 33 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 91.8 | A | 33 | 46.8 | 45 | 12 | 16 | DCN 065-033-12A-5D | 6 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N | 065~069 | ||
฿ 15,661.00 | 1 Piece(s) | 19 Day(s) | 6.5~6.9 | 33 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 91.8 | R | 33 | 46.8 | 45 | 12 | 16 | DCN 065-033-12R-5D | 6 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N | 065~069 | ||
฿ 16,324.00 | 1 Piece(s) | 19 Day(s) | 7.0~7.4 | 35 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 94.6 | A | 35 | 49.6 | 45 | 12 | 16 | DCN 070-035-12A-5D | 7 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N | 070~074 | ||
฿ 15,028.00 | 1 Piece(s) | 15 Day(s) | 8.0~8.4 | 40 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 100.4 | A | 40 | 55.4 | 45 | 12 | 16 | DCN 080-040-12A-5D | 8 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N,FCP | 080~084 | ||
฿ 26,360.00 | 1 Piece(s) | 40 Day(s) | 24.0~24.9 | 120 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 218 | A | 120 | 158 | 60 | 32 | 42 | DCN 240-120-32A-5D | 24 | Detachable Key: K DCN 22-26.99 | ICP/M/K/N,FCP | 240~249 | ||
฿ 29,516.00 | 1 Piece(s) | 40 Day(s) | 25.0~25.9 | 125 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 224.5 | A | 125 | 164.5 | 60 | 32 | 42 | DCN 250-125-32A-5D | 25 | Detachable Key: K DCN 22-26.99 | ICP/M/K/N,FCP | 250~259 |
How can we improve?
How can we improve?