(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The cutting force increases the gripping force of the head, enabling stable machining, and is a part for SUMOCHAM that achieves proper internal lubrication through the coolant hole at the tip of the holder.
Part Number |
---|
DCN15007520R5D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Work Material | Overall Length (L) (mm) | Link Model | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Dimension φd1 (mm) | Merchandise Name | Dimension φPd (mm) | Accessories | Compatible Head 1 | Compatible Head 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,882.00 ฿ 16,451.44 | ICR INDEXABLE TOOLS | 1 Piece(s) | 19 Day(s) | 15.0~15.9 | 75 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | 148.7 | R | 75 | 98.7 | 50 | 20 | 25 | DCN 150-075-20R-5D | 15 | Detachable Key: K DCN 14-17.99 | ICP/M/K/N,FCP | 150~159 |
Loading...
Link Model | End Mill Link | Coating Presence | None | Oil-Hole Presence | None |
---|---|---|---|---|---|
Processing Depth | 5XD | Parts Series | SUMOCHAM (Head replaceable type drill body) | Name | DCN-5D |
Please check the type/dimensions/specifications of the part DCN15007520R5D in the SUMOCHAM (Head Replacement Type Drill Body) DCN-5D, Machining Diameter 6.0 mm–32.9 mm series.
Part Number |
---|
DCN06503312R5D |
DCN07003512A5D |
DCN08004012A5D |
DCN16008020A5D |
DCN17008520A5D |
DCN18009025A5D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Work Material | Overall Length (L) (mm) | Link Model | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Dimension φd1 (mm) | Merchandise Name | Dimension φPd (mm) | Accessories | Compatible Head 1 | Compatible Head 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,661.00 | 1 Piece(s) | 19 Day(s) | 6.5~6.9 | 33 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 91.8 | R | 33 | 46.8 | 45 | 12 | 16 | DCN 065-033-12R-5D | 6 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N | 065~069 | ||
฿ 16,324.00 | 1 Piece(s) | 19 Day(s) | 7.0~7.4 | 35 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 94.6 | A | 35 | 49.6 | 45 | 12 | 16 | DCN 070-035-12A-5D | 7 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N | 070~074 | ||
฿ 15,028.00 | 1 Piece(s) | 15 Day(s) | 8.0~8.4 | 40 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 100.4 | A | 40 | 55.4 | 45 | 12 | 16 | DCN 080-040-12A-5D | 8 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N,FCP | 080~084 | ||
฿ 17,144.00 | 1 Piece(s) | 40 Day(s) | 16.0~16.9 | 80 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 155.3 | A | 80 | 105.3 | 50 | 20 | 25 | DCN 160-080-20A-5D | 16 | Detachable Key: K DCN 14-17.99 | ICP/M/K/N,FCP | 160~169 | ||
฿ 18,147.00 | 1 Piece(s) | 15 Day(s) | 17.0~17.9 | 85 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 161.9 | A | 85 | 111.9 | 50 | 20 | 25 | DCN 170-085-20A-5D | 17 | Detachable Key: K DCN 14-17.99 | ICP/M/K/N,FCP | 170~179 | ||
฿ 19,977.00 | 1 Piece(s) | 15 Day(s) | 18.0~18.9 | 90 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 174.5 | A | 90 | 118.5 | 56 | 25 | 32 | DCN 180-090-25A-5D | 18 | Detachable Key: K DCN 18-21.99 | ICP/M/K/N,FCP | 180~189 |
How can we improve?
How can we improve?