1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUMOCHAM (Head Replacement Type Drill Body) DCN-3D, Machining Diameter 6.0 mm–32.9 mm (Part Number)

SUMOCHAM (Head Replacement Type Drill Body) DCN-3D, Machining Diameter 6.0 mm–32.9 mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,516.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Machining Diameter: 6.0 mm to 32.9 mm

 
Part Number
DCN06502012R3DSALE
DCN07002112A3DSALE
DCN07502312A3DSALE
DCN08002412A3DSALE
DCN08502512A3DSALE
DCN09002712A3DSALE
DCN09502912A3DSALE
DCN10003016A3DSALE
DCN10503216A3DSALE
DCN11003316A3DSALE
DCN11503516A3DSALE
DCN12003616A3DSALE
DCN12503716A3DSALE
DCN13003916A3DSALE
DCN13504116A3DSALE
DCN14004216A3DSALE
DCN14504416A3DSALE
DCN15004520A3DSALE
DCN16004820A3DSALE
DCN17005120A3DSALE
DCN18005425A3DSALE
DCN19005725A3DSALE
DCN20006025A3DSALE
DCN21006325A3DSALE
DCN22006625A3DSALE
DCN23006932A3DSALE
DCN24007232A3DSALE
DCN25007532A3DSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTurning Diameter φd
(mm)
Groove Length (ℓ)
(mm)
Work Material Overall Length (L)
(mm)
Link Model Size L
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Merchandise Name Dimension φPd
(mm)
Accessories Compatible Head 1 Compatible Head 2

฿ 13,050.00

฿ 12,004.70

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 6.5~6.920General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]78.8R2033.8451216DCN 065-020-12R-3D6Detachable Key: K DCN 6-9.99ICP/M/K/N065~069

฿ 13,596.00

฿ 12,508.32

ICR INDEXABLE TOOLS 1 Piece(s) 19 Day(s) 7.0~7.421General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]80.6A2135.6451216DCN 070-021-12A-3D7Detachable Key: K DCN 6-9.99ICP/M/K/N070~074

฿ 13,596.00

฿ 12,508.32

ICR INDEXABLE TOOLS 1 Piece(s) 19 Day(s) 7.5~7.923General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○]80.6A2335.6451216DCN 075-023-12A-3D7Detachable Key: K DCN 6-9.99ICP/M/K/N,ICF075~079

฿ 12,516.00

฿ 11,514.72

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 8.0~8.424General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]84.4A2439.4451216DCN 080-024-12A-3D8Detachable Key: K DCN 6-9.99ICP/M/K/N,FCP080~084

฿ 12,516.00

฿ 11,514.72

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 8.5~8.925General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]85.9A2540.9451216DCN 085-025-12A-3D8Detachable Key: K DCN 6-9.99ICP/M/K/N,FCP085~089

฿ 12,516.00

฿ 11,514.72

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 9.0~9.427General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]87.8A2742.8451216DCN 090-027-12A-3D9Detachable Key: K DCN 6-9.99ICP/M/K/N,FCP090~094

฿ 12,516.00

฿ 11,514.72

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 9.5~9.929General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○]89.3A2944.3451216DCN 095-029-12A-3D9Detachable Key: K DCN 6-9.99ICP/M/K/N,FCP,ICF095~099

฿ 13,593.00

฿ 12,505.56

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 10.0~10.430General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]94.2A3046.2481620DCN 100-030-16A-3D10Detachable Key: K DCN 10-13.99ICP/M/K/N,FCP100~104

฿ 13,593.00

฿ 12,505.56

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 10.5~10.932General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]95.7A3247.7481620DCN 105-032-16A-3D10Detachable Key: K DCN 10-13.99ICP/M/K/N,FCP105~109

฿ 13,593.00

฿ 12,505.56

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 11.0~11.433General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○]97.6A3349.6481620DCN 110-033-16A-3D11Detachable Key: K DCN 10-13.99ICP/M/K/N,FCP,ICF110~114

฿ 13,593.00

฿ 12,505.56

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 11.5~11.935General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]99.1A3551.1481620DCN 115-035-16A-3D11Detachable Key: K DCN 10-13.99ICP/M/K/N,FCP115~119

฿ 13,593.00

฿ 12,505.56

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 12.0~12.436General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]101A3653.0481620DCN 120-036-16A-3D12Detachable Key: K DCN 10-13.99ICP/M/K/N,FCP120~124

฿ 13,593.00

฿ 12,505.56

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 12.5~12.937General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○]102.5A3754.5481620DCN 125-037-16A-3D12Detachable Key: K DCN 10-13.99ICP/M/K/N,FCP,ICF125~129

฿ 13,593.00

฿ 12,505.56

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 13.0~13.439General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]104.6A3956.6481620DCN 130-039-16A-3D13Detachable Key: K DCN 10-13.99ICP/M/K/N,FCP130~134

฿ 13,593.00

฿ 12,505.56

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 13.5 to 13.941General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]106.1A4158.1481620DCN 135-041-16A-3D13Detachable Key: K DCN 10-13.99ICP/M/K/N,FCP135~139

฿ 13,593.00

฿ 12,505.56

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 14.0~14.442General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]110.1A4262.1481620DCN 140-042-16A-3D14Detachable Key: K DCN 14-17.99ICP/M/K/N,FCP140~144

฿ 13,593.00

฿ 12,505.56

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 14.5~14.944General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]111.6A4463.6481620DCN 145-044-16A-3D14Detachable Key: K DCN 14-17.99ICP/M/K/N,FCP145~149

฿ 14,311.00

฿ 13,164.69

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 15.0~15.945General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]118.7A4568.7502025DCN 150-045-20A-3D15Detachable Key: K DCN 14-17.99ICP/M/K/N,FCP150~159

฿ 14,311.00

฿ 13,164.69

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 16.0~16.948General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]123.3A4873.3502025DCN 160-048-20A-3D16Detachable Key: K DCN 14-17.99ICP/M/K/N,FCP160~169

฿ 15,135.00

฿ 13,924.20

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 17.0~17.951General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]127.9A5177.9502025DCN 170-051-20A-3D17Detachable Key: K DCN 14-17.99ICP/M/K/N,FCP170~179

฿ 16,677.00

฿ 15,342.84

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 18.0~18.954General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]138.5A5482.5562532DCN 180-054-25A-3D18Detachable Key: K DCN 18-21.99ICP/M/K/N,FCP180~189

฿ 16,677.00

฿ 15,342.84

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 19.0~19.957General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]143A5787.0562532DCN 190-057-25A-3D19Detachable Key: K DCN 18-21.99ICP/M/K/N,FCP190~199

฿ 19,977.00

฿ 18,378.84

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 20.0~20.960General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]147.6A6091.6562532DCN 200-060-25A-3D20Detachable Key: K DCN 18-21.99ICP/M/K/N,FCP200~209

฿ 19,977.00

฿ 18,378.84

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 21.0~21.963General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]156.2A6396.2602532DCN 210-063-25A-3D21Detachable Key: K DCN 18-21.99ICP/M/K/N,FCP210~219

฿ 19,977.00

฿ 18,378.84

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 22.0~22.966General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]160.8A66100.8602532DCN 220-066-25A-3D22Detachable Key: K DCN 22-26.99ICP/M/K/N,FCP220~229

฿ 21,986.00

฿ 20,227.12

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 23.0~23.969General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]165.4A69105.4603242DCN 230-069-32A-3D23Detachable Key: K DCN 22-26.99ICP/M/K/N,FCP230~239

฿ 21,986.00

฿ 20,227.12

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 24.0~24.972General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]170A72110603242DCN 240-072-32A-3D24Detachable Key: K DCN 22-26.99ICP/M/K/N,FCP240~249

฿ 24,567.00

฿ 22,601.64

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 25.0~25.975General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]174.5A75114.5603242DCN 250-075-32A-3D25Detachable Key: K DCN 22-26.99ICP/M/K/N,FCP250~259

Loading...

  1. 1

Basic Information

Link Model End Mill Link Coating Presence None Oil-Hole Presence None
Processing Depth 3XD Parts Series SUMOCHAM (Head replaceable type drill body) Name DCN-3D