(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Machining Diameter: 6.0 mm to 32.9 mm
Part Number |
---|
DCN07502312A3D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Work Material | Overall Length (L) (mm) | Link Model | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Dimension φd1 (mm) | Merchandise Name | Dimension φPd (mm) | Accessories | Compatible Head 1 | Compatible Head 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,596.00 ฿ 12,508.32 | ICR INDEXABLE TOOLS | 1 Piece(s) | 10 Day(s) | 7.5~7.9 | 23 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 80.6 | A | 23 | 35.6 | 45 | 12 | 16 | DCN 075-023-12A-3D | 7 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N,ICF | 075~079 |
Loading...
Link Model | End Mill Link | Coating Presence | None | Oil-Hole Presence | None |
---|---|---|---|---|---|
Processing Depth | 3XD | Parts Series | SUMOCHAM (Head replaceable type drill body) | Name | DCN-3D |
Please check the type/dimensions/specifications of the part DCN07502312A3D in the SUMOCHAM (Head Replacement Type Drill Body) DCN-3D, Machining Diameter 6.0 mm–32.9 mm series.
Part Number |
---|
DCN06502012R3D |
DCN07002112A3D |
DCN08002412A3D |
DCN08502512A3D |
DCN09002712A3D |
DCN09502912A3D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Work Material | Overall Length (L) (mm) | Link Model | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Dimension φd1 (mm) | Merchandise Name | Dimension φPd (mm) | Accessories | Compatible Head 1 | Compatible Head 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,050.00 | 1 Piece(s) | 10 Day(s) | 6.5~6.9 | 20 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 78.8 | R | 20 | 33.8 | 45 | 12 | 16 | DCN 065-020-12R-3D | 6 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N | 065~069 | ||
฿ 13,596.00 | 1 Piece(s) | 10 Day(s) | 7.0~7.4 | 21 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 80.6 | A | 21 | 35.6 | 45 | 12 | 16 | DCN 070-021-12A-3D | 7 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N | 070~074 | ||
฿ 12,516.00 | 1 Piece(s) | 10 Day(s) | 8.0~8.4 | 24 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 84.4 | A | 24 | 39.4 | 45 | 12 | 16 | DCN 080-024-12A-3D | 8 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N,FCP | 080~084 | ||
฿ 12,516.00 | 1 Piece(s) | 10 Day(s) | 8.5~8.9 | 25 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 85.9 | A | 25 | 40.9 | 45 | 12 | 16 | DCN 085-025-12A-3D | 8 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N,FCP | 085~089 | ||
฿ 12,516.00 | 1 Piece(s) | 10 Day(s) | 9.0~9.4 | 27 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 87.8 | A | 27 | 42.8 | 45 | 12 | 16 | DCN 090-027-12A-3D | 9 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N,FCP | 090~094 | ||
฿ 12,516.00 | 1 Piece(s) | 10 Day(s) | 9.5~9.9 | 29 | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 89.3 | A | 29 | 44.3 | 45 | 12 | 16 | DCN 095-029-12A-3D | 9 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N,FCP,ICF | 095~099 |
How can we improve?
How can we improve?