(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Machining Diameter: 6.0 mm to 32.9 mm
Part Number |
---|
DCN15004520A3D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Work Material | Overall Length (L) (mm) | Link Model | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Dimension φd1 (mm) | Merchandise Name | Dimension φPd (mm) | Accessories | Compatible Head 1 | Compatible Head 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,311.00 ฿ 13,164.69 | ICR INDEXABLE TOOLS | 1 Piece(s) | 15 Day(s) | 15.0~15.9 | 45 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | 118.7 | A | 45 | 68.7 | 50 | 20 | 25 | DCN 150-045-20A-3D | 15 | Detachable Key: K DCN 14-17.99 | ICP/M/K/N,FCP | 150~159 |
Loading...
Link Model | End Mill Link | Coating Presence | None | Oil-Hole Presence | None |
---|---|---|---|---|---|
Processing Depth | 3XD | Parts Series | SUMOCHAM (Head replaceable type drill body) | Name | DCN-3D |
Please check the type/dimensions/specifications of the part DCN15004520A3D in the SUMOCHAM (Head Replacement Type Drill Body) DCN-3D, Machining Diameter 6.0 mm–32.9 mm series.
Part Number |
---|
DCN08002412A3D |
DCN08502512A3D |
DCN09002712A3D |
DCN16004820A3D |
DCN17005120A3D |
DCN18005425A3D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Work Material | Overall Length (L) (mm) | Link Model | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Dimension φd1 (mm) | Merchandise Name | Dimension φPd (mm) | Accessories | Compatible Head 1 | Compatible Head 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,516.00 | 1 Piece(s) | 15 Day(s) | 8.0~8.4 | 24 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 84.4 | A | 24 | 39.4 | 45 | 12 | 16 | DCN 080-024-12A-3D | 8 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N,FCP | 080~084 | ||
฿ 12,516.00 | 1 Piece(s) | 40 Day(s) | 8.5~8.9 | 25 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 85.9 | A | 25 | 40.9 | 45 | 12 | 16 | DCN 085-025-12A-3D | 8 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N,FCP | 085~089 | ||
฿ 12,516.00 | 1 Piece(s) | 15 Day(s) | 9.0~9.4 | 27 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 87.8 | A | 27 | 42.8 | 45 | 12 | 16 | DCN 090-027-12A-3D | 9 | Detachable Key: K DCN 6-9.99 | ICP/M/K/N,FCP | 090~094 | ||
฿ 14,311.00 | 1 Piece(s) | 15 Day(s) | 16.0~16.9 | 48 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 123.3 | A | 48 | 73.3 | 50 | 20 | 25 | DCN 160-048-20A-3D | 16 | Detachable Key: K DCN 14-17.99 | ICP/M/K/N,FCP | 160~169 | ||
฿ 15,135.00 | 1 Piece(s) | 40 Day(s) | 17.0~17.9 | 51 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 127.9 | A | 51 | 77.9 | 50 | 20 | 25 | DCN 170-051-20A-3D | 17 | Detachable Key: K DCN 14-17.99 | ICP/M/K/N,FCP | 170~179 | ||
฿ 16,677.00 | 1 Piece(s) | 40 Day(s) | 18.0~18.9 | 54 | Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] | 138.5 | A | 54 | 82.5 | 56 | 25 | 32 | DCN 180-054-25A-3D | 18 | Detachable Key: K DCN 18-21.99 | ICP/M/K/N,FCP | 180~189 |
How can we improve?
How can we improve?